Sliding Dovetail Type
Models: 48/56 LA and 48/56 LB
Models: 48/56 LA and 48/56 LB
-
These are the most compact, lowest-priced sliding motor bases offered
by Lovejoy.
-
The Model 48/56 LA comes with a convenient hexagon head adjusting
screw for use with your adjustable or socket wrench for fast speed
change, and has a profile height of only 1-1/2 inches. The Model 48/56
LB is equipped with a hand wheel and riser blocks that make tool-free
adjustment quick and easy.
Unit of Measure
1
Part Number |
Description |
Length |
Model |
Type |
Height |
Depth |
Material |
|---|---|---|---|---|---|---|---|
| 68514419916 | N/A 48/56 LA-MOTOR BASE | N/A 11.000 in | N/A 48/56 LA | N/A Pump Mounting Bracket | N/A 3.00 in | N/A 6.250 in | N/A Steel |
| 68514419917 | N/A 48/56 LB-MOTOR BASE | N/A 11.000 in | N/A 48/56 LB | N/A Pump Mounting Bracket | N/A 3.00 in | N/A 6.250 in | N/A Steel |
Unit of Measure
1