- The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
1 2
Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Length thru Bore |
Overall Length |
CAD |
|---|---|---|---|---|---|---|---|
| 68514410257 | N/A AL050-HUB-1/2-NKW | N/A 1/2 in | N/A AL050 | N/A 1 | N/A 0.620 in15.75 mm | N/A 1.710 in43.43 mm |
N/A
|
| 68514410252 | N/A AL050-HUB-1/4-NKW | N/A 1/4 in | N/A AL050 | N/A 1 | N/A 0.620 in15.75 mm | N/A 1.710 in43.43 mm |
N/A
|
| 68514410254 | N/A AL050-HUB-3/8-NKW | N/A 3/8 in | N/A AL050 | N/A 1 | N/A 0.620 in15.75 mm | N/A 1.710 in43.43 mm |
N/A
|
| 68514410253 | N/A AL050-HUB-5/16-NKW | N/A 5/16 in | N/A AL050 | N/A 1 | N/A 0.620 in15.75 mm | N/A 1.710 in43.43 mm |
N/A
|
| 68514410259 | N/A AL050-HUB-5/8-NKW | N/A 5/8 in | N/A AL050 | N/A 1 | N/A 0.620 in15.75 mm | N/A 1.710 in43.43 mm |
N/A
|
| 68514410256 | N/A AL050-HUB-7/16-NKW | N/A 7/16 in | N/A AL050 | N/A 1 | N/A 0.620 in15.75 mm | N/A 1.710 in43.43 mm |
N/A
|
| 68514410471 | N/A AL070-HUB-1/2-NKW | N/A 1/2 in | N/A AL070 | N/A 1 | N/A 0.750 in19.05 mm | N/A 2.000 in50.80 mm |
N/A
|
| 68514410463 | N/A AL070-HUB-1/4-NKW | N/A 1/4 in | N/A AL070 | N/A 1 | N/A 0.750 in19.05 mm | N/A 2.000 in50.80 mm |
N/A
|
| 68514410466 | N/A AL070-HUB-3/8-NKW | N/A 3/8 in | N/A AL070 | N/A 1 | N/A 0.750 in19.05 mm | N/A 2.000 in50.80 mm |
N/A
|
| 68514410464 | N/A AL070-HUB-5/16-NKW | N/A 5/16 in | N/A AL070 | N/A 1 | N/A 0.750 in19.05 mm | N/A 2.000 in50.80 mm |
N/A
|
| 68514410480 | N/A AL070-HUB-5/8-NKW | N/A 5/8 in | N/A AL070 | N/A 1 | N/A 0.750 in19.05 mm | N/A 2.000 in50.80 mm |
N/A
|
| 68514410469 | N/A AL070-HUB-7/16-NKW | N/A 7/16 in | N/A AL070 | N/A 1 | N/A 0.750 in19.05 mm | N/A 2.000 in50.80 mm |
N/A
|
| 68514410634 | N/A AL075-HUB-1/2-NKW | N/A 1/2 in | N/A AL075 | N/A 2 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm |
N/A
|
| 68514410630 | N/A AL075-HUB-1/4-NKW | N/A 1/4 in | N/A AL075 | N/A 2 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm |
N/A
|
| 68514410632 | N/A AL075-HUB-3/8-NKW | N/A 3/8 in | N/A AL075 | N/A 2 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm |
N/A
|
| 68514410631 | N/A AL075-HUB-5/16-NKW | N/A 5/16 in | N/A AL075 | N/A 2 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm |
N/A
|
| 68514461817 | N/A AL075-HUB-5/8-NKW | N/A 5/8 in | N/A AL075 | N/A 2 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm |
N/A
|
| 68514410633 | N/A AL075-HUB-7/16-NKW | N/A 7/16 in | N/A AL075 | N/A 2 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm |
N/A
|
| 68514410637 | N/A AL075-HUB-9/16-NKW | N/A 9/16 in | N/A AL075 | N/A 2 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm |
N/A
|
| 68514410795 | N/A AL090-HUB-1/2-NKW | N/A 1/2 in | N/A AL090 | N/A 2 | N/A 0.910 in23.11 mm | N/A 2.340 in59.44 mm |
N/A
|
| 68514410791 | N/A AL090-HUB-1/4-NKW | N/A 1/4 in | N/A AL090 | N/A 2 | N/A 0.910 in23.11 mm | N/A 2.340 in59.44 mm |
N/A
|
| 68514410793 | N/A AL090-HUB-3/8-NKW | N/A 3/8 in | N/A AL090 | N/A 2 | N/A 0.910 in23.11 mm | N/A 2.340 in59.44 mm |
N/A
|
| 68514410792 | N/A AL090-HUB-5/16-NKW | N/A 5/16 in | N/A AL090 | N/A 2 | N/A 0.910 in23.11 mm | N/A 2.340 in59.44 mm |
N/A
|
| 68514444004 | N/A AL090-HUB-5/8-NKW | N/A 5/8 in | N/A AL090 | N/A 2 | N/A 0.910 in23.11 mm | N/A 2.340 in59.44 mm |
N/A
|
| 68514410794 | N/A AL090-HUB-7/16-NKW | N/A 7/16 in | N/A AL090 | N/A 2 | N/A 0.910 in23.11 mm | N/A 2.340 in59.44 mm |
N/A
|
Unit of Measure
1 2