
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure
1
Part Number |
Drum Brake Replacement |
Disk Diameter |
Torque |
Brake Weight |
Rotor Weight |
Disk Height to Floor |
CAD |
|---|---|---|---|---|---|---|---|
| CDB2329D | N/A 23 | N/A 29 in | N/A 4000 lb·ft | N/A 730 lb | N/A 375 lb | N/A 30.38 in |
N/A
|
| CDB2329D-BAL | N/A | N/A | N/A | N/A | N/A | N/A |
N/A
|
Unit of Measure
1