QUICK FLEX aluminum high-performance covers are designed to minimize axial loading in all applications including high or low torque and high or low speed.
QUICK FLEX High-performance-cover
Unit of Measure
1 

Part Number

Description 

Material

Size

88345038245 N/A QF15HPCOVER N/A Aluminum N/A 15
88345003225 N/A QF25HPCOVER N/A Aluminum N/A 25
88345037402 N/A QF50HPCOVER N/A Aluminum N/A 50
88345038244 N/A QF100HPCOVER N/A Aluminum N/A 100
88345038246 N/A QF175HPCOVER N/A Aluminum N/A 175
88345037357 N/A QF250HPCOVER N/A Aluminum N/A 250
88345099892 N/A QF500HPCOVER N/A Aluminum N/A 500
Unit of Measure
1