QUICK FLEX aluminum high-performance covers are designed to minimize axial loading in all applications including high or low torque and high or low speed.
Unit of Measure
1
Part Number |
Description |
Material |
Size |
|---|---|---|---|
| 88345038245 | N/A QF15HPCOVER | N/A Aluminum | N/A 15 |
| 88345003225 | N/A QF25HPCOVER | N/A Aluminum | N/A 25 |
| 88345037402 | N/A QF50HPCOVER | N/A Aluminum | N/A 50 |
| 88345038244 | N/A QF100HPCOVER | N/A Aluminum | N/A 100 |
| 88345038246 | N/A QF175HPCOVER | N/A Aluminum | N/A 175 |
| 88345037357 | N/A QF250HPCOVER | N/A Aluminum | N/A 250 |
| 88345099892 | N/A QF500HPCOVER | N/A Aluminum | N/A 500 |
Unit of Measure
1