QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present. QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.
Unit of Measure
1
Part Number |
Description |
Material |
Size |
|---|---|---|---|
| 88345005411 | N/A QF5S303COVER | N/A 303 Stainless Steel | N/A 5 |
| 88345005192 | N/A QF15COVER | N/A AISI 1020 | N/A 15 |
| 88345005197 | N/A QF15S303COVER | N/A 303 Stainless Steel | N/A 15 |
| 88345020151 | N/A QF25COVER | N/A AISI 1020 | N/A 25 |
| 88345005284 | N/A QF25S303COVER | N/A 303 Stainless Steel | N/A 25 |
| 88345095993 | N/A QF25S316COVER | N/A 316 Stainless Steel | N/A 25 |
| 88345005359 | N/A QF50COVER | N/A AISI 1020 | N/A 50 |
| 88345005364 | N/A QF50S303COVER | N/A 303 Stainless Steel | N/A 50 |
| 88345005132 | N/A QF100COVER | N/A AISI 1020 | N/A 100 |
| 88345005136 | N/A QF100S303COVER | N/A 303 Stainless Steel | N/A 100 |
| 88345005238 | N/A QF175COVER | N/A AISI 1020 | N/A 175 |
| 88345095863 | N/A QF175S303COVER | N/A 303 Stainless Steel | N/A 175 |
| 88345005266 | N/A QF250COVER | N/A AISI 1020 | N/A 250 |
| 88345095563 | N/A QF250S303COVER | N/A 303 Stainless Steel | N/A 250 |
| 88345005346 | N/A QF500COVER | N/A AISI 1020 | N/A 500 |
| 88345045614 | N/A QF500S303COVER | N/A 303 Stainless Steel | N/A 500 |
| 88345049449 | N/A QF500S316COVER | N/A 316 Stainless Steel | N/A 500 |
| 88345005120 | N/A QF1000COVER | N/A AISI 1020 | N/A 1000 |
| 88345096068 | N/A QF1890COVER | N/A AISI 1020 | N/A 1890 |
| 88345043918 | N/A QF3150COVER | N/A AISI 1020 | N/A 3150 |
| 88345040992 | N/A QF10260COVER | N/A AISI 1020 | N/A 10260 |
Unit of Measure
1