QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
quickflex-highspeedhorizontallysplitcover
Unit of Measure
1 

Part Number

Description 

Material

Size

88345039635 N/A QF15HVSPCOVER N/A AISI 1020 N/A 15
88345039642 N/A QF25HVSPCOVER N/A AISI 1020 N/A 25
88345039647 N/A QF50HVSPCOVER N/A AISI 1020 N/A 50
88345039632 N/A QF100HVSPCOVER N/A AISI 1020 N/A 100
88345039637 N/A QF175HVSPCOVER N/A AISI 1020 N/A 175
88345039640 N/A QF250HVSPCOVER N/A AISI 1020 N/A 250
88345039645 N/A QF500HVSPCOVER N/A AISI 1020 N/A 500
88345005123 N/A QF1000HVSPCOVER N/A AISI 1020 N/A 1000
88345005256 N/A QF1890HVSPCOVER N/A AISI 1020 N/A 1890
88345005338 N/A QF3150HVSPCOVER N/A AISI 1020 N/A 3150
88345096428 N/A QF10260HVSPCOVER N/A AISI 1020 N/A 10260
88345046221 N/A QF3150HVSPCOVERTDC N/A AISI 1020, electroless nickel plating N/A 3150
88345050004 N/A QF10260HVSPCOVERTDC N/A AISI 1020, electroless nickel plating N/A 10260
Unit of Measure
1