QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
1
Part Number |
Description |
Material |
Size |
|---|---|---|---|
| 88345039635 | N/A QF15HVSPCOVER | N/A AISI 1020 | N/A 15 |
| 88345039642 | N/A QF25HVSPCOVER | N/A AISI 1020 | N/A 25 |
| 88345039647 | N/A QF50HVSPCOVER | N/A AISI 1020 | N/A 50 |
| 88345039632 | N/A QF100HVSPCOVER | N/A AISI 1020 | N/A 100 |
| 88345039637 | N/A QF175HVSPCOVER | N/A AISI 1020 | N/A 175 |
| 88345039640 | N/A QF250HVSPCOVER | N/A AISI 1020 | N/A 250 |
| 88345039645 | N/A QF500HVSPCOVER | N/A AISI 1020 | N/A 500 |
| 88345005123 | N/A QF1000HVSPCOVER | N/A AISI 1020 | N/A 1000 |
| 88345005256 | N/A QF1890HVSPCOVER | N/A AISI 1020 | N/A 1890 |
| 88345005338 | N/A QF3150HVSPCOVER | N/A AISI 1020 | N/A 3150 |
| 88345096428 | N/A QF10260HVSPCOVER | N/A AISI 1020 | N/A 10260 |
| 88345046221 | N/A QF3150HVSPCOVERTDC | N/A AISI 1020, electroless nickel plating | N/A 3150 |
| 88345050004 | N/A QF10260HVSPCOVERTDC | N/A AISI 1020, electroless nickel plating | N/A 10260 |
Unit of Measure
1