By minimizing axial loading, QUICK FLEX Low-Speed split covers excel in applications where there is a high amount of torque and low speeds. This cover is free-floating and is located outside the shoulders of the two hubs. All sizes come with four bolts for securing the two halves together around the insert.
Unit of Measure
1
Part Number |
Description |
Material |
Size |
|---|---|---|---|
| 88345005211 | N/A QF15SPCOVER | N/A 1020 | N/A 15 |
| 88345005301 | N/A QF25SPCOVER | N/A 1020 | N/A 25 |
| 88345005376 | N/A QF50SPCOVER | N/A 1020 | N/A 50 |
| 88345005152 | N/A QF100SPCOVER | N/A 1020 | N/A 100 |
| 88345005243 | N/A QF175SPCOVER | N/A 1020 | N/A 175 |
| 88345005271 | N/A QF250SPCOVER | N/A 1020 | N/A 250 |
Unit of Measure
1