Flat and Grooved Types for Variable Speed Belts
-
Lovejoy companion sheaves are made of durable cast iron to assure best
possible wear at the belt contact area. Grooved sheaves, for use with
V-V adjustable center drives, are machined to match the belt width and
angle of standard variable speed belts for optimum efficiency. The spoked
design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.
Part Number |
Description |
Width (Dimension W) |
Outside Diameter |
Model |
Belt Size |
Pitch Diameter (Dimension PD) |
Bushing Series |
|---|---|---|---|---|---|---|---|
| 68514419567 | N/A 2926G12SK-SHEAVE | N/A 2.130 in | N/A 12.000 in | N/A 2926G12SK | N/A 2926V | N/A 11.700 in | N/A SK |
| 68514419569 | N/A 2926G14SK-SHEAVE | N/A 2.130 in | N/A 14.000 in | N/A 2926G14SK | N/A 2926V | N/A 13.700 in | N/A SK |
| 68514419572 | N/A 2926G16SK-SHEAVE | N/A 2.130 in | N/A 16.000 in | N/A 2926G16SK | N/A 2926V | N/A 15.700 in | N/A SK |
| 68514419575 | N/A 2926G18SK-SHEAVE | N/A | N/A | N/A 2926G18SK | N/A 2926V | N/A 17.700 in | N/A SK |
| 68514419580 | N/A 3230G9.4SF-SHEAVE | N/A | N/A | N/A 3230G9.4SF | N/A 3230V | N/A 9.000 in | N/A SF |
| 68514419582 | N/A 3230G9.6SF-SHEAVE | N/A 2.380 in | N/A 9.400 in | N/A 3230G9.6SF | N/A 3230V | N/A 9.200 in | N/A SF |
| 68514419584 | N/A 3230G9.9SF-SHEAVE | N/A 2.380 in | N/A 9.600 in | N/A 3230G9.9SF | N/A 3230V | N/A 9.500 in | N/A SF |
| 68514419586 | N/A 3230G10.4SF-SHEAVE | N/A 2.380 in | N/A 9.900 in | N/A 3230G10.4SF | N/A 3230V | N/A 10.000 in | N/A SF |
| 68514419588 | N/A 3230G12.4SF-SHEAVE | N/A 2.380 in | N/A 10.400 in | N/A 3230G12.4SF | N/A 3230V | N/A 12.000 in | N/A SF |
| 68514419590 | N/A 3230G14.4SF-SHEAVE | N/A 2.380 in | N/A 12.400 in | N/A 3230G14.4SF | N/A 3230V | N/A 14.000 in | N/A SF |
| 68514419592 | N/A 3230G16.4SF-SHEAVE | N/A 2.380 in | N/A 16.400 in | N/A 3230G16.4SF | N/A 3230V | N/A 16.000 in | N/A SF |
| 68514419594 | N/A 3230G18.4SF-SHEAVE | N/A 2.380 in | N/A 18.400 in | N/A 3230G18.4SF | N/A 3230V | N/A 18.000 in | N/A SF |
| 68514419596 | N/A 3230G20.4SF-SHEAVE | N/A 2.380 in | N/A 20.400 in | N/A 3230G20.4SF | N/A 3230V | N/A 20.000 in | N/A SF |
| 68514419598 | N/A 4430G8.4SF-SHEAVE | N/A 3.130 in | N/A 8.400 in | N/A 4430G8.4SF | N/A 4430V | N/A 8.000 in | N/A SF |
| 68514419600 | N/A 4430G10.4SF-SHEAVE | N/A 3.130 in | N/A 10.400 in | N/A 4430G10.4SF | N/A 4430V | N/A 10.000 in | N/A SF |
| 68514419604 | N/A 4430G12SK-SHEAVE | N/A 3.130 in | N/A 12.000 in | N/A 4430G12SK | N/A 4430V | N/A 11.600 in | N/A SF |
| 68514419610 | N/A 4430G16SK-SHEAVE | N/A 3.130 in | N/A 16.000 in | N/A 4430G16SK | N/A 4430V | N/A 15.600 in | N/A SF |
| 68514419614 | N/A 4430G18.4SF-SHEAVE | N/A 3.130 in | N/A 18.400 in | N/A 4430G18.4SF | N/A 4430V | N/A 18.000 in | N/A SF |
| 68514419616 | N/A 4430G20.4SF-SHEAVE | N/A 3.130 in | N/A 20.400 in | N/A 4430G20.4SF | N/A 4430V | N/A 20.000 in | N/A SF |
| 68514419618 | N/A 4430G24.4SF-SHEAVE | N/A 3.130 in | N/A 24.400 in | N/A 4430G24.4SF | N/A 4430V | N/A 24.000 in | N/A SF |
| 68514419634 | N/A 4.25F10SD-SHEAVE | N/A 4.250 in | N/A 10.000 in | N/A 4.25F10SD | N/A | N/A | N/A SD |
| 68514419639 | N/A 4.25F12SF-SHEAVE | N/A 4.250 in | N/A 12.000 in | N/A 4.25F12SF | N/A | N/A | N/A SF |
| 68514419662 | N/A 2.75F7SD-SHEAVE | N/A 2.750 in | N/A 7.000 in | N/A 2.75F7SD | N/A | N/A | N/A SD |
| 68514419666 | N/A 2.75F9SD-SHEAVE | N/A 2.750 in | N/A 9.000 in | N/A 2.75F9SD | N/A | N/A | N/A SD |
| 68514419668 | N/A 2.75F10SD-SHEAVE | N/A 2.750 in | N/A 10.000 in | N/A 2.75F10SD | N/A | N/A | N/A SD |