Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.
Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.
Unit of Measure
1
Part Number |
Description |
Coupling Size |
Type |
|---|---|---|---|
| 69790400043 | N/A C-7/8-ACCY KIT | N/A 7/8 in | N/A Universal Accessory Kits |
| 69790400063 | N/A C-1.5-ACCY KIT | N/A 1 1/2 in | N/A Universal Accessory Kits |
| 69790400089 | N/A C-2-ACCY KIT | N/A 2 in | N/A Universal Accessory Kits |
| 69790400108 | N/A C-2.5-ACCY KIT | N/A 2 1/2 in | N/A Universal Accessory Kits |
| 69790400115 | N/A C-3-ACCY KIT | N/A 3 in | N/A Universal Accessory Kits |
| 69790400120 | N/A C-3.5-ACCY KIT | N/A 3 1/2 in | N/A Universal Accessory Kits |
| 69790400124 | N/A C-4-ACCY KIT | N/A 4 in | N/A Universal Accessory Kits |
| 69790400127 | N/A C-4.5-ACCY KIT | N/A 4 1/2 in | N/A Universal Accessory Kits |
| 69790400131 | N/A C-5-ACCY KIT | N/A 5 in | N/A Universal Accessory Kits |
| 69790400432 | N/A C-6-ACCY KIT | N/A 6 in | N/A Universal Accessory Kits |
| 69790400443 | N/A C-7-ACCY KIT | N/A 7 in | N/A Universal Accessory Kits |
Unit of Measure
1