C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.

C Type Continuous Sleeve Cut Away
C Type Universal Coupling Sleeves - Imperial-2
Unit of Measure
1 

Part Number

Description 

Size

Type

CAD

69790400374 N/A C-7/8-SEAL N/A 7/8 N/A Universal Seals N/A
69790400376 N/A C-1.5-SEAL N/A 1 1/2 N/A Universal Seals N/A
69790400378 N/A C-2-SEAL N/A 2 N/A Universal Seals N/A
69790400380 N/A C-2.5-SEAL N/A 2 1/2 N/A Universal Seals N/A
69790400382 N/A C-3-SEAL N/A 3 N/A Universal Seals N/A
69790400384 N/A C-3.5-SEAL N/A 3 1/2 N/A Universal Seals N/A
69790400386 N/A C-4-SEAL N/A 4 N/A Universal Seals N/A
69790400388 N/A C-4.5-SEAL N/A 4 1/2 N/A Universal Seals N/A
69790400390 N/A C-5-SEAL N/A 5 N/A Universal Seals N/A
69790400392 N/A C-6-SEAL N/A 6 N/A Universal Seals N/A
Unit of Measure
1