C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
1
Part Number |
Description |
Size |
Type |
CAD |
|---|---|---|---|---|
| 69790400374 | N/A C-7/8-SEAL | N/A 7/8 | N/A Universal Seals |
N/A
|
| 69790400376 | N/A C-1.5-SEAL | N/A 1 1/2 | N/A Universal Seals | N/A |
| 69790400378 | N/A C-2-SEAL | N/A 2 | N/A Universal Seals |
N/A
|
| 69790400380 | N/A C-2.5-SEAL | N/A 2 1/2 | N/A Universal Seals | N/A |
| 69790400382 | N/A C-3-SEAL | N/A 3 | N/A Universal Seals | N/A |
| 69790400384 | N/A C-3.5-SEAL | N/A 3 1/2 | N/A Universal Seals | N/A |
| 69790400386 | N/A C-4-SEAL | N/A 4 | N/A Universal Seals | N/A |
| 69790400388 | N/A C-4.5-SEAL | N/A 4 1/2 | N/A Universal Seals | N/A |
| 69790400390 | N/A C-5-SEAL | N/A 5 | N/A Universal Seals | N/A |
| 69790400392 | N/A C-6-SEAL | N/A 6 | N/A Universal Seals | N/A |
Unit of Measure
1