1
Part Number |
Item Name |
Description |
Size |
Keyway Size (W x D) |
Dimension HL |
Dimension HD |
Max. Bore (Dimensions ID1/ID2) |
|---|---|---|---|---|---|---|---|
| 69790413486 | N/A Lower Hub | N/A CV-4-HUB-LOWER-4"-1"X1/2KW | N/A 4 | N/A 1 x 1/2 in | N/A 4.380 in111.25 mm | N/A 6.250 in158.75 mm | N/A 4.130 in104.90 mm |
| 69790413484 | N/A Upper Hub | N/A CV-4-HUB-UPPER-4"-1"X1/2KW | N/A 4 | N/A 1 x 1/2 in | N/A 4.380 in111.25 mm | N/A 6.250 in158.75 mm | N/A 4.130 in104.90 mm |
Unit of Measure
1