C Type Continuous Sleeve Cut Away
Unit of Measure
1 

Part Number

Item Name

Description 

Size

Keyway Size (W x D)

Dimension HL

Dimension HD

Max. Bore (Dimensions ID1/ID2)

69790413486 N/A Lower Hub N/A CV-4-HUB-LOWER-4"-1"X1/2KW N/A 4 N/A 1 x 1/2 in N/A 4.380 in111.25 mm N/A 6.250 in158.75 mm N/A 4.130 in104.90 mm
69790413484 N/A Upper Hub N/A CV-4-HUB-UPPER-4"-1"X1/2KW N/A 4 N/A 1 x 1/2 in N/A 4.380 in111.25 mm N/A 6.250 in158.75 mm N/A 4.130 in104.90 mm
Unit of Measure
1