-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
1
Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Dimension HL |
Dimension HD |
Max. Bore (Dimensions ID1/ID2) |
|---|---|---|---|---|---|---|---|
| 69790492829 | N/A CMM-4-HUB-608/808 MTR FRM | N/A 2.9980 to 2.9990 in | N/A 4 | N/A 3/4 x 1/4 in | N/A 4.380 in111.25 mm | N/A 6.250 in158.75 mm | N/A 4.130 in104.90 mm |
| 69790492830 | N/A CMM-4-HUB-610/810 MTR FRM | N/A 3.2480 to 3.2490 in | N/A 4 | N/A 3/4 x 1/4 in | N/A 4.380 in111.25 mm | N/A 6.250 in158.75 mm | N/A 4.130 in104.90 mm |
| 69790405724 | N/A CMM-2-HUB-803 MTR FRM | N/A 1.9980 to 1.9990 in | N/A 2 | N/A 1/2 x 1/4 in | N/A 2.060 in52.32 mm | N/A 3.250 in82.55 mm | N/A 2.130 in54.10 mm |
Unit of Measure
1