D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole.
Unit of Measure
1
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514476454 | N/A D5B-UJ-9MMH7X12MMH7 | N/A Steel | N/A 9 & 12 mm | N/A 3 x 1.4 mm & 4 x 1.8 mm | N/A M4 x 4 | N/A 0.880 in | N/A 3.000 in | N/A 0.880 in | N/A 1176.00 in-lb | N/A 1.500 in |
N/A
|
| 68514454756 | N/A D10B-UJ-18MMH7X18MMH7 | N/A Steel | N/A 18.00 mm | N/A 6 x 2.8 mm | N/A M6 x 6 mm | N/A 1.500 in | N/A 4.25 in | N/A 1.180 in | N/A 7920.00 in-lb | N/A 2.12 in |
N/A
|
| 68514476168 | N/A D12B-UJ-14MMH7X14MMH7-PH NKW | N/A Steel | N/A 14.00 mm | N/A 5 x 2.3 mm & Pin Hole | N/A M8 x 12 mm & Pin Hole | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 15600.00 in-lb | N/A 2.72 in | N/A |
Unit of Measure
1