D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)

D303 Stainless Steel Ujoint
Repair Kits for D Type Universal Joints - Imperial
Unit of Measure
1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514415661 N/A D1-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.380 in N/A 1.750 in N/A 0.250 in6.00 mm N/A 110.00 in-lb N/A 0.880 in N/A
68514415674 N/A D2-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.500 in N/A 2.000 in N/A 0.380 in9 mm N/A 378.00 in-lb N/A 1.000 in N/A
68514415718 N/A D3-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.620 in N/A 2.250 in N/A 0.500 in12.00 mm N/A 540.00 in-lb N/A 1.120 in N/A
68514415744 N/A D4-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.620 in15.00 mm N/A 768.00 in-lb N/A 1.34 in N/A
68514415774 N/A D5-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.880 in N/A 3.000 in N/A 0.690 in17.00 mm N/A 1176.00 in-lb N/A 1.500 in N/A
68514415809 N/A D6-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 0.750 in19.00 mm N/A 1560.00 in-lb N/A 1.680 in N/A
68514415841 N/A D7-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.120 in N/A 3.50 in N/A 0.880 in22.00 mm N/A 2880.00 in-lb N/A 1.750 in N/A
68514415866 N/A D8-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.000 in25.00 mm N/A 5220.00 in-lb N/A 1.880 in N/A
68514415919 N/A D10-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A
68514415981 N/A D11-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.25 in31 mm N/A 10680.00 in-lb N/A 2.5 in N/A
68514416019 N/A D12-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.5 in38 mm N/A 15600.00 in-lb N/A 2.72 in N/A
68514416072 N/A D13-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 2.500 in N/A 7 in N/A 1.75 in44 mm N/A 33120.00 in-lb N/A 3.5 in N/A
68514416117 N/A D14-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 3.000 in N/A 9.060 in N/A 2.00 in50 mm N/A 65400.00 in-lb N/A 4.53 in N/A
Unit of Measure
1