
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
D Type 303 Stainless
- Made from 303 stainless steel
- Ideal for applications with exposure to corrosive chemicals, corrosive atmosphere, or sanitation requirements are a factor
- Available in sizes: 4, 6, 8, 10 and 12 (Other sizes are quantity dependent)
- Available in your choice of round, hex, splined, or keyway bore
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
- Contact Lovejoy Engineering if you have specific questions or requirements
Unit of Measure
1
Part Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 68514431057 | N/A D4-UJ-SS-SOLIDXSOLID | N/A 303 Stainless Steel | N/A No Setscrew | N/A 0.750 in | N/A 2.680 in | N/A 0.620 in15.00 mm | N/A 512.00 in-lb | N/A 1.34 in |
N/A
|
| 68514431164 | N/A D6-UJ-SS-SOLIDXSOLID | N/A 303 Stainless Steel | N/A No Setscrew | N/A 1.000 in | N/A 3.380 in | N/A 0.750 in19.00 mm | N/A 1040.00 in-lb | N/A 1.680 in |
N/A
|
| 68514432083 | N/A D8-UJ-SS-SOLIDXSOLID-UNASSEMBLED | N/A 303 Stainless Steel | N/A No Setscrew | N/A 1.250 in | N/A 3.75 in | N/A 1.000 in25.00 mm | N/A 3480.00 in-lb | N/A 1.880 in |
N/A
|
| 68514431167 | N/A D8-UJ-SS-SOLIDXSOLID | N/A 303 Stainless Steel | N/A No Setscrew | N/A 1.250 in | N/A 3.75 in | N/A 1.000 in25.00 mm | N/A 3480.00 in-lb | N/A 1.880 in |
N/A
|
| 68514431171 | N/A D10-UJ-SS-SOLIDXSOLID | N/A 303 Stainless Steel | N/A No Setscrew | N/A 1.500 in | N/A 4.25 in | N/A 1.12 in28.00 mm | N/A 5280.00 in-lb | N/A 2.12 in |
N/A
|
| 68514431180 | N/A D12-UJ-SS-SOLIDXSOLID | N/A 303 Stainless Steel | N/A No Setscrew | N/A 2.000 in | N/A 5.440 in | N/A 1.5 in38 mm | N/A 10400.00 in-lb | N/A 2.72 in | N/A |
Unit of Measure
1