Double Joint Arrangement
- Designed with two Lovejoy D Type universal joints and a center connecting shaft
- DD and DDX Type universal joints are tailored to your specific application requirements
- This configuration compensates for both parallel misalignment and shaft separation
- Round, hex, splined, or keyway bores are supplied per your requirements
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure
1
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514417075 | N/A DD1B-UJ-3/16X3/16-NKW NSS BE | N/A 3/16 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.380 in | N/A 3.50 in | N/A 0.560 in | N/A 110.00 in-lb | N/A 0.880 in |
N/A
|
| 68514417078 | N/A DD2B-UJ-1/4X1/4-NKW NSS BE | N/A 1/4 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.500 in | N/A 4.00 in | N/A 0.620 in | N/A 378.00 in-lb | N/A 1.000 in |
N/A
|
| 68514417087 | N/A DD3B-UJ-5/16X5/16-NKW NSS BE | N/A 5/16 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.620 in | N/A 4.500 in | N/A 0.680 in | N/A 540.00 in-lb | N/A 1.120 in |
N/A
|
| 68514417094 | N/A DD4B-UJ-3/8X3/8-NKW NSS BE | N/A 3/8 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.750 in | N/A 5.380 in | N/A 0.880 in | N/A 768.00 in-lb | N/A 1.34 in |
N/A
|
| 68514417102 | N/A DD5B-UJ-7/16X7/16-NKW NSS BE | N/A 7/16 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.880 in | N/A 6.000 in | N/A 0.880 in | N/A 1176.00 in-lb | N/A 1.500 in |
N/A
|
| 68514476244 | N/A DD5B-UJ-3/8X1/2-NKW NSS BE | N/A 3/8 & 1/2 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.880 in | N/A 6.000 in | N/A 1.000 in | N/A 1176.00 in-lb | N/A 1.500 in |
N/A
|
| 68514417108 | N/A DD6B-UJ-1/2X1/2-NKW NSS BE | N/A 1/2 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.000 in | N/A 6.750 in | N/A 1.000 in | N/A 1560.00 in-lb | N/A 1.680 in |
N/A
|
| 68514417114 | N/A DD7B-UJ-9/16X9/16-NKW NSS BE | N/A 9/16 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.120 in | N/A 7 in | N/A 1.000 in | N/A 2880.00 in-lb | N/A 1.750 in |
N/A
|
| 68514417120 | N/A DD8B-UJ-5/8X5/8-NKW NSS BE | N/A 5/8 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.250 in | N/A 7.500 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
N/A
|
| 68514417142 | N/A DD10B-UJ-3/4X3/4-NKW NSS BE | N/A 3/4 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.500 in | N/A 8.500 in | N/A 1.180 in | N/A 7920.00 in-lb | N/A 2.12 in |
N/A
|
| 68514417164 | N/A DD11B-UJ-7/8X7/8-NKW NSS BE | N/A 7/8 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.75 in | N/A 10.000 in | N/A 1.380 in | N/A 10680.00 in-lb | N/A 2.5 in |
N/A
|
| 68514417177 | N/A DD12B-UJ-1"X1"-NKW NSS BE | N/A 1 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 2.000 in | N/A 10.880 in | N/A 1.500 in | N/A 15600.00 in-lb | N/A 2.72 in |
N/A
|
| 68514417207 | N/A DD13B-UJ-1-1/4X1-1/4-NKW NSS BE | N/A 1-1/4 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 2.500 in | N/A 14.000 in | N/A 2.000 in | N/A 33120.00 in-lb | N/A 3.5 in |
N/A
|
| 68514417224 | N/A DD14B-UJ-1-1/2X1-1/2-NKW NSS BE | N/A 1-1/2 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 3.000 in | N/A 18.120 in | N/A 2.750 in | N/A 65400.00 in-lb | N/A 4.53 in | N/A |
Unit of Measure
1