The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
    Note: Guard Rings are INCLUDED in a sub-assembly, along with two disc pack kits and a spacer. Unless ordered as a replacement part, guard rings are generally not ordered as a stand alone item.
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric-2
Unit of Measure
1 

Part Number

Description 

Coupling Size

Type

Style

69790494927 N/A DI90-6-GUARD RING N/A 90-6 N/A Disc N/A Guard Rings
69790492060 N/A DI110-6-GUARD RING N/A 110-6 N/A Disc N/A Guard Rings
69790492061 N/A DI132-6-GUARD RING N/A 132-6 N/A Disc N/A Guard Rings
69790492062 N/A DI158-6-GUARD RING N/A 158-6 N/A Disc N/A Guard Rings
69790492063 N/A DI185-6-GUARD RING N/A 185-6 N/A Disc N/A Guard Rings
69790492064 N/A DI202-6-GUARD RING N/A 202-6 N/A Disc N/A Guard Rings
69790492065 N/A DI228-6-GUARD RING N/A 228-6 N/A Disc N/A Guard Rings
69790492066 N/A DI255-6-GUARD RING N/A 255-6 N/A Disc N/A Guard Rings
69790492067 N/A DI278-6-GUARD RING N/A 278-6 N/A Disc N/A Guard Rings
69790492068 N/A DI302-6-GUARD RING N/A 302-6 N/A Disc N/A Guard Rings
Unit of Measure
1