- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- Note: If not a re-order, please call to confirm/verify complete finished bore coupling design prior to ordering.
Unit of Measure
1
Part Number |
Description |
Size |
Bore Size |
Keyway 1 (W x D) |
Keyway 2 (W x D) |
Dimension FD |
Overall Length |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 69790494528 | N/A DI110-6-CP-1.7490X50MMH7-BSE=4.25 | N/A 110-6 | N/A 1.749 & 50mm in | N/A 3/8 x 3/16 in | N/A 14 x 3.8 mm in | N/A 4.53 in115 mm | N/A 8.19 in208 mm | N/A 5100 in·lb |
| 69790497727 | N/A DI110-6-CP-1-3/8X1-7/8-BSE=4.25 | N/A 110-6 | N/A 1.375 & 1.875 in | N/A 5/16 x 5/32 in | N/A 1/2 x 1/4 in | N/A 4.53 in115 mm | N/A 8.19 in208 mm | N/A 5100 in·lb |
| 69790497269 | N/A DI110-6-CP-5/8X3/4-BSE=5" | N/A 110-6 | N/A 0.625 & 0.75 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 4.53 in115 mm | N/A 8.94 in227 mm | N/A 5100 in·lb |
| 69790496425 | N/A DI110-6-CP-1.501X1.626-BSE=5"-2SS90BE | N/A 110-6 | N/A 1.501 & 1.626 in | N/A | N/A | N/A 4.53 in115 mm | N/A 8.94 in227 mm | N/A 5100 in·lb |
| 69790498742 | N/A DI132-6-CP-1-7/8X1-7/8-BSE=3.5 | N/A 132-6 | N/A 1.875 & 1.875 in | N/A 1/2 x 1/4 in | N/A 1/2 x 1/4 in | N/A 5.47 in139 mm | N/A 8.22 in231 mm | N/A 9700 in·lb |
| 69790499518 | N/A DI132-6-CP-1-1/2X2-1/2-BSE=4" | N/A 132-6 | N/A 1.5 & 2.5 in | N/A 3/8 x 3/16 in | N/A 5/8 x 5/16 in | N/A 5.47 in139 mm | N/A 8.72 in231 mm | N/A 9700 in·lb |
| 69790493210 | N/A DI132-6-CP-2"X2-1/8-BSE=5" | N/A 132-6 | N/A 2.0 & 2.125 in | N/A 1/2 x 1/4 in | N/A 1/2 x 1/4 in | N/A 5.47 in139 mm | N/A 9.72 in231 mm | N/A 9700 in·lb |
| 69790493234 | N/A DI132-6-CP-2"X2-3/8-BSE=5" | N/A 132-6 | N/A 2.0 & 2.375 in | N/A 1/2 x 1/4 in | N/A 5/8 x 5/16 in | N/A 5.47 in139 mm | N/A 9.72 in231 mm | N/A 9700 in·lb |
| 69790499282 | N/A DI132-6-CP-2.3765X60MMF7-BSE=5"-2SSBE | N/A 132-6 | N/A 2.3765 & 60 in | N/A 5/8 x 5/16 in | N/A 18 x 4.4 mm in | N/A 5.47 in139 mm | N/A 9.72 in247 mm | N/A 9700 in·lb |
| 69790498687 | N/A DI132-6-CP-2.3765X65MMH7-BSE=5"-2SSBE | N/A 132-6 | N/A 2.3765 & 60.03 in | N/A 5/8 x 5/16 in | N/A 18 x 4.4 mm in | N/A 5.47 in139 mm | N/A 9.72 in247 mm | N/A 9700 in·lb |
| 69790499304 | N/A DI132-6-CP-2.3765X60MMF7-BSE=7"-2SSBE | N/A 132-6 | N/A 2.3765 & 60 in | N/A 5/8 x 5/16 in | N/A 18 x 4.4 mm in | N/A 5.47 in139 mm | N/A 11.72 in298 mm | N/A 9700 in·lb |
| 69790499733 | N/A DI132-6-CP-2-1/8X2-7/8JUM-BSE=8" | N/A 132-6 | N/A 2.125 & 2.875 in | N/A 1/2 x 1/4 in | N/A 3/4 x 3/8 in | N/A 5.47 in139 mm | N/A 12.72 in323 mm | N/A 9700 in·lb |
| 69790499343 | N/A DI132-6-CP-1-1/2X1-7/8-BSE=57" | N/A 132-6 | N/A 1.5 & 1.875 in | N/A 3/8 x 3/16 in | N/A 1/2 x 1/4 in | N/A 5.47 in139 mm | N/A 61.72 in1568 mm | N/A 9700 in·lb |
| 69790498993 | N/A DI158-6-CP-3-3/8X10B 2"-BSE=5.5-JUM OE | N/A 158-6 | N/A 3.375 & 10B in | N/A 7/8 x 7/16 in | N/A 10B 2" in | N/A 6.5 in165 mm | N/A 11.02 in280 mm | N/A 17700 in·lb |
| 69790499740 | N/A DI158-6-CP-1.626X2.3765-BSE7"-KW LH 2SS | N/A 158-6 | N/A 1.626 & 2.3765 in | N/A 1/2 x 1/4 in | N/A 5/8 x 5/16 in | N/A 6.5 in165 mm | N/A 12.52 in318 mm | N/A 17700 in·lb |
| 69790499044 | N/A DI158-6-CP-1.626X2.6265-BSE=7"-2SS90BE | N/A 158-6 | N/A 1.626 & 2.6265 in | N/A 1/2 x 1/4 in | N/A 5/8 x 5/16 in | N/A 6.5 in165 mm | N/A 12.52 in318 mm | N/A 17700 in·lb |
| 69790495377 | N/A DI158-6-CP-2.8765X75MMP7-BSE=18"-2SSBE | N/A 158-6 | N/A 2.8765 & 75 mm in | N/A 3/4 x 3/8 in | N/A 20 x 4.9 mm in | N/A 6.5 in165 mm | N/A 23.52 in597 mm | N/A 17700 in·lb |
| 69790499412 | N/A DI202-6-CP-2-1/2X4-3/8-BSE=7" | N/A 202-6 | N/A 2.5 & 4.375 in | N/A 5/8 x 5/16 in | N/A 1 x 1/2 in | N/A 8.27 in210.00 mm | N/A 14.08 in366 mm | N/A 40700 in·lb |
| 69790493077 | N/A DI202-6-CP-2-3/4X4"-BSE=7.31-JUM OE | N/A 202-6 | N/A 2.75 & 4 in | N/A 5/8 x 5/16 in | N/A 1 x 1/2 in | N/A 8.27 in210.00 mm | N/A 14.39 in366 mm | N/A 40700 in·lb |
| 69790497782 | N/A DI202-6-CP-80MMH7X130MMH7-BSE=7.31-SS | N/A 202-6 | N/A 80.03 mm & 130.04 mm in | N/A 22 x 5.4 mm in | N/A 35 x 11.4 mm in | N/A 8.27 in210.00 mm | N/A 14.39 in366 mm | N/A 40700 in·lb |
Unit of Measure
1