FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore

The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).

FLAMM Type Flex-Flex Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial
FLAMM Type Flex-Flex Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max. Speed (Unbalanced)

Length thru Bore (Dimensions LTB1/LTB2)

Dimension FD

Dimension HD

69790492482 N/A FLAMM-1.5-HUB-602/802 MTR FRM N/A 1.7485 to 1.7495 in N/A 1/2 x 1/8 in N/A 18900 in·lb2140 N·m N/A 5500 rpm N/A 3.000 in76.20 mm N/A 6.00 in152.40 mm N/A 2.190 in55.63 mm
69790492480 N/A FLAMM-2-HUB-603/604&803/804-MTR FRM N/A 1.9980 to 1.9990 in N/A 1/2 x 1/4 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 3.500 in88.90 mm N/A 7.00 in177.80 mm N/A 2.880 in73.15 mm
69790492481 N/A FLAMM-2.5-HUB-603/604&803/804-MTR FRM N/A 1.9980 to 1.9990 in N/A 1/2 x 1/4 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 3.500 in88.90 mm N/A 8.38 in212.85 mm N/A 3.630 in92.20 mm
69790492483 N/A FLAMM-2.5-HUB-606/806 MTR FRM N/A 2.4980 to 2.4990 in N/A 1/2 x 1/4 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 4.000 in101.60 mm N/A 8.38 in212.85 mm N/A 3.630 in92.20 mm
69790492484 N/A FLAMM-3-HUB-608/808 MTR FRM N/A 2.9980 to 2.9990 in N/A 3/4 x 1/4 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 4.500 in114.30 mm N/A 9.44 in239.78 mm N/A 4.250 in107.95 mm
69790492363 N/A FLAMM-3.5-HUB-810/610 MTR FRM N/A 3.2480 to 3.2490 in N/A 3/4 x 1/4 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.500 in114.30 mm N/A 11.00 in279.40 mm N/A 5.00 in127.00 mm
69790492485 N/A FLAMM-4-HUB-612/812 MTR FRM N/A 3.6230 to 3.6240 in N/A 3/4 x 1/4 in N/A 220500 in·lb24900 N·m N/A 3000 rpm N/A 5.000 in127.00 mm N/A 12.50 in317.50 mm N/A 5.750 in146.05 mm
69790492486 N/A FLAMM-4.5-HUB-614/814 MTR FRM N/A 4.2470 to 4.2485 in N/A 1 x 3/8 in N/A 302400 in·lb34200 N·m N/A 2700 rpm N/A 5.000 in127.00 mm N/A 13.63 in346.20 mm N/A 6.5 in165.10 mm
69790492487 N/A FLAMM-5-HUB-616/816 MTR FRM N/A 4.6220 to 4.6235 in N/A 1 1/4 x 3/8 in N/A 434700 in·lb49100 N·m N/A 2500 rpm N/A 5.500 in139.70 mm N/A 15.31 in388.87 mm N/A 7.310 in185.67 mm
Unit of Measure
1