Accessory Kits for All Standard Lovejoy Flanged Gear Coupling Types - Inch (Imperial) Bolts

For use with all Standard Lovejoy flanged gear coupling types (F, FFR, FRR, FA, FL, etc).

The Flanged Coupling Accessory Kits include a gasket and the required bolts to connect the two flanges of a flanged gear coupling together. For flex hubs, the flanges will be on the sleeve. For rigid hubs, the flange will be on the rigid hub.

Note 1: The standard exposed bolt ("E") kits are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") kits are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and accessory kit are of the same style (either "E" or "S").

Note 2: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

F Type Flanged Sleeve Cut Away
F Type Sleeves w/ O-Ring - Imperial-2
Unit of Measure
1 2 

Part Number

Description 

Flange Style

Type

69790400146 N/A 1E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400147 N/A 1S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400163 N/A 1.5E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400164 N/A 1.5S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400182 N/A 2E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400183 N/A 2S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400194 N/A 2.5E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400195 N/A 2.5S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400205 N/A 3E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400206 N/A 3S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400214 N/A 3.5E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400215 N/A 3.5S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400221 N/A 4E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400439 N/A 4S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400226 N/A 4.5E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400440 N/A 4.5S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400231 N/A 5E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400441 N/A 5S-FLNG CP ACCY KIT N/A Shrouded Bolt N/A Accessory Kit
69790400436 N/A 6E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400437 N/A 7E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790400435 N/A 5.5E-FLNG CP ACCY KIT-NOT FLA N/A Exposed Bolt N/A Accessory Kit
69790400438 N/A 5.5S-FLNG CP ACCY KIT-NOT FLA N/A Shrouded Bolt N/A Accessory Kit
69790401722 N/A 9E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790407088 N/A 15E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790413453 N/A 14E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
Unit of Measure
1 2