4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with all Standard Lovejoy flanged gear coupling types (F, FFR, FRR, FA, FL, etc).
The Flanged Coupling Accessory Kits include a gasket and the required bolts to connect the two flanges of a flanged gear coupling together. For flex hubs, the flanges will be on the sleeve. For rigid hubs, the flange will be on the rigid hub.
Note 1: The standard exposed bolt ("E") kits are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") kits are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and accessory kit are of the same style (either "E" or "S").
Note 2: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.
Part Number |
Description |
Flange Style |
Type |
|---|---|---|---|
| 69790401499 | N/A 8E-FLNG CP ACCY KIT | N/A Exposed Bolt | N/A Accessory Kit |
| 69790407510 | N/A 12E-FLNG CP ACCY KIT | N/A Exposed Bolt | N/A Accessory Kit |
| 69790414659 | N/A 13E-FLNG CP ACCY KIT | N/A Exposed Bolt | N/A Accessory Kit |
| 69790490650 | N/A 10E-FLNG CP ACCY KIT | N/A Exposed Bolt | N/A Accessory Kit |
| 69790490651 | N/A 11E-FLNG CP ACCY KIT | N/A Exposed Bolt | N/A Accessory Kit |