Accessory Kits for All Standard Lovejoy Flanged Gear Coupling Types - Inch (Imperial) Bolts

For use with all Standard Lovejoy flanged gear coupling types (F, FFR, FRR, FA, FL, etc).

The Flanged Coupling Accessory Kits include a gasket and the required bolts to connect the two flanges of a flanged gear coupling together. For flex hubs, the flanges will be on the sleeve. For rigid hubs, the flange will be on the rigid hub.

Note 1: The standard exposed bolt ("E") kits are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") kits are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and accessory kit are of the same style (either "E" or "S").

Note 2: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

F Type Flanged Sleeve Cut Away
F Type Sleeves w/ O-Ring - Imperial-2
Unit of Measure
1 2 

Part Number

Description 

Flange Style

Type

69790401499 N/A 8E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790407510 N/A 12E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790414659 N/A 13E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790490650 N/A 10E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
69790490651 N/A 11E-FLNG CP ACCY KIT N/A Exposed Bolt N/A Accessory Kit
Unit of Measure
1 2