
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Rough Stock Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
1
Part Number |
Description |
Nominal Torque |
Max. Speed (Unbalanced) |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
Dimension HD |
|---|---|---|---|---|---|---|
| 69790491583 | N/A FLAMM-1.5-HUB-RSB | N/A 18900 in·lb2140 N·m | N/A 5500 rpm | N/A 1.625 in41 mm | N/A 6.00 in152.40 mm | N/A 2.190 in55.63 mm |
| 69790491584 | N/A FLAMM-2-HUB-RSB | N/A 31500 in·lb3560 N·m | N/A 5000 rpm | N/A 2.125 in53 mm | N/A 7.00 in177.80 mm | N/A 2.880 in73.15 mm |
| 69790491585 | N/A FLAMM-2.5-HUB-RSB | N/A 56700 in·lb6410 N·m | N/A 4400 rpm | N/A 2.750 in69 mm | N/A 8.38 in212.85 mm | N/A 3.630 in92.20 mm |
| 69790491586 | N/A FLAMM-3-HUB-RSB | N/A 94500 in·lb10700 N·m | N/A 4000 rpm | N/A 3.125 in79 mm | N/A 9.44 in239.78 mm | N/A 4.250 in107.95 mm |
| 69790491587 | N/A FLAMM-3.5-HUB-RSB | N/A 151200 in·lb17100 N·m | N/A 3500 rpm | N/A 3.750 in95 mm | N/A 11.00 in279.40 mm | N/A 5.00 in127.00 mm |
| 69790491588 | N/A FLAMM-4-HUB-RSB | N/A 220500 in·lb24900 N·m | N/A 3000 rpm | N/A 4.250 in107 mm | N/A 12.50 in317.50 mm | N/A 5.750 in146.05 mm |
| 69790491589 | N/A FLAMM-4.5-HUB-RSB | N/A 302400 in·lb34200 N·m | N/A 2700 rpm | N/A 4.750 in120 mm | N/A 13.63 in346.20 mm | N/A 6.5 in165.10 mm |
| 69790491590 | N/A FLAMM-5-HUB-RSB | N/A 434700 in·lb49100 N·m | N/A 2500 rpm | N/A 5.500 in139 mm | N/A 15.31 in388.87 mm | N/A 7.310 in185.67 mm |
| 69790491591 | N/A FLAMM-5.5-HUB-RSB | N/A 573300 in·lb64800 N·m | N/A 2200 rpm | N/A 5.875 in149 mm | N/A 16.75 in425.45 mm | N/A 8.000 in203.20 mm |
| 69790491592 | N/A FLAMM-6-HUB-RSB | N/A 749700 in·lb84700 N·m | N/A 2100 rpm | N/A 6.500 in165 mm | N/A 18.00 in457.20 mm | N/A 8.810 in223.77 mm |
| 69790491593 | N/A FLAMM-7-HUB-RSB | N/A 1008000 in·lb113900 N·m | N/A 2000 rpm | N/A 8.000 in203 mm | N/A 20.75 in527.05 mm | N/A 10.310 in261.87 mm |
Unit of Measure
1