
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Designed for high horsepower and high energy applications, this multi-disc torque limiting coupling remains rigid until torsional spikes occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
1
Part Number |
Max Torque |
Total Inertia |
Output Inertia |
Weight |
Outside Diameter |
Torque Limiter Length |
CAD |
|---|---|---|---|---|---|---|---|
| TLC-FMD44 | N/A 33896 lb·ft | N/A 365 lb·ft² | N/A 35.4 lb·ft² | N/A 760 lb | N/A 23.75 in | N/A 7.16 in |
N/A
|
| TLC-FMD644 | N/A 33896 lb·ft | N/A 365 lb·ft² | N/A 35.4 lb·ft² | N/A 760 lb | N/A 23.75 in | N/A 7.16 in |
N/A
|
| TLC-FMD744 | N/A 33896 lb·ft | N/A 365 lb·ft² | N/A 35.4 lb·ft² | N/A 760 lb | N/A 23.75 in | N/A 7.16 in |
N/A
|
Unit of Measure
1