HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.
Unit of Measure
1
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514445140 | N/A HD8B-UJ-5/8X5/8 | N/A 5/8 x 5/8 in | N/A Steel | N/A 1/4-20 | N/A 3/16 x 3/32 in | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
| 68514476381 | N/A HD8B-UJ-5/8-11X3/4 | N/A 5/8-11 x 3/4 in | N/A Steel | N/A 1/4-20 | N/A 3/16 x 3/32 in | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
| 68514448630 | N/A HD14B-UJ-1-3/4X1-3/4-KW NSS BE | N/A 1-3/4 in | N/A Steel | N/A No Setscrew | N/A 7/16 x 7/32 in | N/A 3.000 in | N/A 9.060 in | N/A 2.750 in | N/A 65400.00 in-lb | N/A 4.53 in |
Unit of Measure
1