The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.
See attached Assembly Instructions for repair procedure.
Unit of Measure
1
Part Number |
Description |
Coupling Size |
Material |
|---|---|---|---|
| 68514449989 | N/A D/HD2-RIVET PINS-SET OF 25 | N/A D / HD2 | N/A Steel |
| 68514449990 | N/A D/HD3-RIVET PINS-SET OF 25 | N/A D / HD3 | N/A Steel |
| 68514449991 | N/A D/HD4-RIVET PINS-SET OF 25 | N/A D / HD4 | N/A Steel |
| 68514449992 | N/A D/HD5-RIVET PINS-SET OF 25 | N/A D / HD5 | N/A Steel |
| 68514449993 | N/A D/HD6-RIVET PINS-SET OF 25 | N/A D / HD6 | N/A Steel |
| 68514449994 | N/A D/HD7-RIVET PINS-SET OF 25 | N/A D / HD7 | N/A Steel |
| 68514449995 | N/A D/HD8-RIVET PINS-SET OF 25 | N/A D / HD8 | N/A Steel |
| 68514449996 | N/A D/HD10-RIVET PINS-SET OF 10 | N/A D / HD10 | N/A Steel |
| 68514449997 | N/A D/HD11-RIVET PINS-SET OF 10 | N/A D / HD11 | N/A Steel |
| 68514449998 | N/A D/HD12-RIVET PINS-SET OF 10 | N/A D / HD12 | N/A Steel |
| 68514449999 | N/A D/HD13-RIVET PINS-SET OF 10 | N/A D / HD13 | N/A Steel |
| 68514450000 | N/A D/HD14-RIVET PINS-SET OF 10 | N/A D / HD14 | N/A Steel |
Unit of Measure
1