Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904332353 | N/A FCX-1.5-HUB-7/8-3/16X3/32KW; | N/A 7/8 in | N/A 3/16X3/32 in14MMX3.8MM mm | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904342000 | N/A FCX-5-HUB-7-1/8-1-3/4X3/4KW; | N/A 7-1/8 in | N/A 1-3/4X3/4 in16MMX4.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904343656 | N/A FCX-5.5-HUB-7-3/8-1-3/4X3/4KW; | N/A | N/A 1-3/4X3/4 in18MMX4.4MM mm | N/A | N/A 3300 rpm | N/A 6.91 in | N/A 11.28 in286.5 mm | N/A |
| 697904341737 | N/A FCX-5-HUB-5-3/16-1-1/4X5/8KW; | N/A 5-3/16 in | N/A 1-1/4x5/8 in5X2.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338782 | N/A FCX-4-HUB-5-3/8-1-1/4X5/8KW; | N/A 5-3/8 in | N/A 1-1/4x5/8 in5X2.3MM mm | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340181 | N/A FCX-4.5-HUB-5-5/16-1-1/4X5/8KW; | N/A | N/A 1-1/4x5/8 in6X2.8MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341782 | N/A FCX-5-HUB-5-7/16-1-1/4X5/8KW; | N/A 5-7/16 in | N/A 1-1/4x5/8 in6X2.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341799 | N/A FCX-5-HUB-5-7/8-1-1/2X3/4KW; | N/A 5-7/8 in | N/A 1-1/2X3/4 in6X2.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341805 | N/A FCX-5-HUB-5-9/16-1-1/2X3/4KW; | N/A 5-9/16 in | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341829 | N/A FCX-5-HUB-6-15/16-1-1/2X3/4KW; | N/A 6-15/16 in | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340242 | N/A FCX-4.5-HUB-6-1/16-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904340259 | N/A FCX-4.5-HUB-6-1/2-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341850 | N/A FCX-5-HUB-6-1/4-1-1/2X3/4KW; | N/A 6-1/4 in | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341874 | N/A FCX-5-HUB-6-11/16-1-3/4X3/4KW; | N/A 6-11/16 in | N/A 1-3/4X3/4 in8X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341898 | N/A FCX-5-HUB-6-3/16-1-1/2X3/4KW; | N/A 6-3/16 in | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340327 | N/A FCX-4.5-HUB-6-3/8-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in10X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904340358 | N/A FCX-4.5-HUB-6-7/16-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in12X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341973 | N/A FCX-5-HUB-7"-1-3/4X3/4KW; | N/A 7 in | N/A 1-3/4X3/4 in14X3.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904333596 | N/A FCX-2-HUB-7/8-3/16X3/32KW; | N/A 7/8 in | N/A 3/16X3/32 in14X3.8MM mm | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904345230 | N/A FCX-6-HUB-8"-2"X3/4KW; | N/A | N/A 2X3/4 in18X4.4MM mm | N/A | N/A 2100 rpm | N/A 7.41 in | N/A 12.29 in312.2 mm | N/A |
| 697904340334 | N/A FCX-4.5-HUB-6-5/16-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in10X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341942 | N/A FCX-5-HUB-6-7/16-1-1/2X3/4KW; | N/A 6-7/16 in | N/A 1-1/2X3/4 in12X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904345155 | N/A FCX-6-HUB-7"-1-3/4X3/4KW; | N/A | N/A 1-3X4/3 in14X3.8MM mm | N/A | N/A 2100 rpm | N/A 7.41 in | N/A 12.29 in312.2 mm | N/A |
| 697904341980 | N/A FCX-5-HUB-7-1/2-1-3/4X3/4KW; | N/A 7-1/2 in | N/A 1-3/4X3/4 in14X3.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904342017 | N/A FCX-5-HUB-7-3/4-2"X3/4KW; | N/A 7-3/4 in | N/A 2X3/4 in18X4.4MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |