Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904331073 | N/A FCX-1-HUB-1-5/16-5/16X5/32KW; | N/A 1-5/16 in | N/A 5/16X5/32 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
| 697904333077 | N/A FCX-2-HUB-1-5/8-3/8X3/16KW; | N/A 1-5/8 in | N/A 3/8x3/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904333091 | N/A FCX-2-HUB-1-7/16-3/8X3/16KW; | N/A 1-7/16 in | N/A 3/8x3/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904334425 | N/A FCX-2.5-HUB-1-7/8-1/2X1/4KW; | N/A 2-11/16 in | N/A 1/2X1/4 in | N/A 44,850 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904334449 | N/A FCX-2.5-HUB-2"-1/2X1/4KW; | N/A 2-3/8 in | N/A 1/2X1/4 in | N/A 44,850 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904335590 | N/A FCX-3-HUB-2-1/16-1/2X1/4KW; | N/A 2-1/16 in | N/A 1/2X1/4 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904338287 | N/A FCX-4-HUB-2-1/2-5/8X5/16KW; | N/A 2-1/2 in | N/A 5/8X5/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904335613 | N/A FCX-3-HUB-2-1/4-1/2X1/4KW; | N/A 2-1/4 in | N/A 1/2X1/4 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904335620 | N/A FCX-3-HUB-2-1/8-1/2X1/4KW; | N/A 2-1/8 in | N/A 1/2X1/4 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904336917 | N/A FCX-3.5-HUB-2-11/16-5/8X5/16KW; | N/A 2-11/16 in | N/A 5/8X5/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904336931 | N/A FCX-3.5-HUB-2-15/16-3/4X3/8KW; | N/A 2-15/16 in | N/A 3/4X3/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904338317 | N/A FCX-4-HUB-2-15/16-3/4X3/8KW; | N/A 2-15/16 in | N/A 3/4X3/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904334548 | N/A FCX-2.5-HUB-2-3/8-5/8X5/16KW; | N/A 3-1/8 in | N/A 5/8X5/16 in | N/A 44,850 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904341461 | N/A FCX-5-HUB-3-7/16-7/8X7/16KW; | N/A 3-7/16 in | N/A 7/8X7/16 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904337303 | N/A FCX-3.5-HUB-4-5/8-1-1/4X5/8KW; | N/A 4-5/8 in | N/A 1-1/4x5/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904337358 | N/A FCX-3.5-HUB-5"-1-1/4X5/8KW; | N/A 5 in | N/A 1-1/4x5/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904331820 | N/A FCX-1.5-HUB-1-1/16-1/4X1/8KW; | N/A 1 1/16 in | N/A 1/4x1/8 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904331851 | N/A FCX-1.5-HUB-1-1/8-1/4X1/8KW; | N/A 1 1/8 in | N/A 1/4x1/8 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904334371 | N/A FCX-2.5-HUB-1-11/16-3/8X3/16KW; | N/A 1-15/16 in | N/A 3/8x3/16 in | N/A 79,700 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904333015 | N/A FCX-2-HUB-13/16-3/16X3/32KW; | N/A 13/16 in | N/A 3/16X3/32 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904335545 | N/A FCX-3-HUB-1-3/4-3/8X3/16KW; | N/A 1-3/4 in | N/A 3/8x3/16 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904331066 | N/A FCX-1-HUB-15/16-1/4X1/8KW; | N/A 15/16 in | N/A 1/4x1/8 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
| 697904333060 | N/A FCX-2-HUB-1-5/16-5/16X5/32KW; | N/A 1-5/16 in | N/A 5/16X5/32 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904334418 | N/A FCX-2.5-HUB-1-5/8-3/8X3/16KW; | N/A 2-1/2 in | N/A 3/8x3/16 in | N/A 79,700 in·lb9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904331110 | N/A FCX-1-HUB-1-7/8-1/2X1/4KW; | N/A 1-7/8 in | N/A 1/2X1/4 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |