Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904338812 | N/A FCX-4-HUB-5-7/16-1-1/4X5/8KW; | N/A 5-7/16 in | N/A 1-1/4x5/8 in6X2.8MM mm | N/A | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904338829 | N/A FCX-4-HUB-5-7/8-1-1/2X3/4KW; | N/A 5-7/8 in | N/A 1-1/2X3/4 in6X2.8MM mm | N/A | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904338836 | N/A FCX-4-HUB-5-9/16-1-1/2X3/4KW; | N/A 5-9/16 in | N/A 1-1/2X3/4 in8X3.3MM mm | N/A | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340235 | N/A FCX-4.5-HUB-6"-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341843 | N/A FCX-5-HUB-6-1/2-1-1/2X3/4KW; | N/A 6-1/2 in | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340273 | N/A FCX-4.5-HUB-6-1/8-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in8X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341881 | N/A FCX-5-HUB-6-13/16-1-3/4X3/4KW; | N/A 6-13/16 in | N/A 1-3/4X3/4 in8X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340310 | N/A FCX-4.5-HUB-6-3/4-1-3/4X3/4KW; | N/A | N/A 1-3/4X3/4 in10X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341911 | N/A FCX-5-HUB-6-3/8-1-1/2X3/4KW; | N/A 6-3/8 in | N/A 1-1/2X3/4 in10X3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340341 | N/A FCX-4.5-HUB-6-5/8-1-3/4X3/4KW; | N/A | N/A 1-3/4X3/4 in12X3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904340372 | N/A FCX-4.5-HUB-6-9/16-1-3/4X3/4KW; | N/A | N/A 1-3/4X3/4 in14X3.8MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904331363 | N/A FCX-1-HUB-7/8-3/16X3/32KW; | N/A 7/8 in | N/A 3/16X3/32 in14X3.8MM mm | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
| 697904341744 | N/A FCX-5-HUB-5-3/4-1-1/2X3/4KW; | N/A 5-3/4 in | N/A 1-1/2X3/4 in5MMX2.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338799 | N/A FCX-4-HUB-5-5/16-1-1/4X5/8KW; | N/A 5-5/16 in | N/A 1-1/4x5/8 in6MMX2.8MM mm | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340204 | N/A FCX-4.5-HUB-5-7/16-1-1/4X5/8KW; | N/A | N/A 1-1/4x5/8 in6MMX2.8MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904340211 | N/A FCX-4.5-HUB-5-7/8-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in6MMX2.8MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904340228 | N/A FCX-4.5-HUB-5-9/16-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in8MMX3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341812 | N/A FCX-5-HUB-6"-1-1/2X3/4KW; | N/A 6 in | N/A 1-1/2X3/4 in8MMX3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341836 | N/A FCX-5-HUB-6-1/16-1-1/2X3/4KW; | N/A 6-1/16 in | N/A 1-1/2X3/4 in8MMX3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340266 | N/A FCX-4.5-HUB-6-1/4-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in8MMX3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341867 | N/A FCX-5-HUB-6-1/8-1-1/2X3/4KW; | N/A 6-1/8 in | N/A 1-1/2X3/4 in8MMX3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340303 | N/A FCX-4.5-HUB-6-3/16-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in8MMX3.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341904 | N/A FCX-5-HUB-6-3/4-1-3/4X3/4KW; | N/A 6-3/4 in | N/A 1-3/4X3/4 in10MMX3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341935 | N/A FCX-5-HUB-6-5/8-1-3/4X3/4KW; | N/A 6-5/8 in | N/A 1-3/4X3/4 in12MMX3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341966 | N/A FCX-5-HUB-6-9/16-1-3/4X3/4KW; | N/A 6-9/16 in | N/A 1-3/4X3/4 in14MMX3.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |