Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904338546 | N/A FCX-4-HUB-4-1/2-1"X1/2KW; | N/A 4-1/2 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904341515 | N/A FCX-5-HUB-4-1/2-1"X1/2KW; | N/A 4-1/2 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338553 | N/A FCX-4-HUB-4-1/4-1"X1/2KW; | N/A 4-1/4 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904335958 | N/A FCX-3-HUB-4-1/8-1"X1/2KW; | N/A 4-1/8 in | N/A 1x1/2 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904339956 | N/A FCX-4.5-HUB-4-1/8-1"X1/2KW; | N/A 5-9/16 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904338300 | N/A FCX-4-HUB-2-13/16-3/4X3/8KW; | N/A 2-13/16 in | N/A 3/4X3/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904333268 | N/A FCX-2-HUB-2-3/16-1/4X1/8KW; | N/A 2-3/16 in | N/A 1/4x1/8 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904332117 | N/A FCX-1.5-HUB-2-3/8-5/8X5/16KW; | N/A 2 3/8 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904333312 | N/A FCX-2-HUB-2-5/16-5/8X5/16KW; | N/A 2-5/16 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904334562 | N/A FCX-2.5-HUB-2-5/8-5/8X5/16KW; | N/A 3-13/16 in | N/A 5/8X5/16 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904333350 | N/A FCX-2-HUB-2-7/16-5/8X5/16KW; | N/A 2-7/16 in | N/A 5/8X5/16 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904334586 | N/A FCX-2.5-HUB-2-7/8-3/4X3/8KW; | N/A 3-3/4 in | N/A 3/4X3/8 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904337013 | N/A FCX-3.5-HUB-2-9/16-5/8X5/16KW; | N/A 2-9/16 in | N/A 5/8X5/16 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904334609 | N/A FCX-2.5-HUB-3"-3/4X3/8KW; | N/A 3-5/8 in | N/A 3/4X3/8 in | N/A 9005 N·m | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A |
| 697904331264 | N/A FCX-1-HUB-3/4-3/16X3/32KW; | N/A 3/4 in | N/A 3/16X3/32 in | N/A 11,300 in·lb1,277 N·m | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A |
| 697904339765 | N/A FCX-4.5-HUB-3-1/16-3/4X3/8KW; | N/A 3-9/16 in | N/A 3/4X3/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904338386 | N/A FCX-4-HUB-3-1/2-7/8X7/16KW; | N/A 3-1/2 in | N/A 7/8X7/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904337051 | N/A FCX-3.5-HUB-3-1/4-3/4X3/8KW; | N/A 3-1/4 in | N/A 3/4X3/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904333459 | N/A FCX-2-HUB-3-1/8-3/4X3/8KW; | N/A 3-1/8 in | N/A 3/4X3/8 in | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904339796 | N/A FCX-4.5-HUB-3-1/8-3/4X3/8KW; | N/A 4-1/4 in | N/A 3/4X3/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904339802 | N/A FCX-4.5-HUB-3-11/16-7/8X7/16KW; | N/A 4-1/8 in | N/A 7/8X7/16 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904337082 | N/A FCX-3.5-HUB-3-13/16-1"X1/2KW; | N/A 3-13/16 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904335811 | N/A FCX-3-HUB-3-15/16-1"X1/2KW; | N/A 3-15/16 in | N/A 1x1/2 in | N/A 135,700 in·lb15332 N·m | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A |
| 697904341409 | N/A FCX-5-HUB-3-15/16-1"X1/2KW; | N/A 3-15/16 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338454 | N/A FCX-4-HUB-3-3/4-7/8X7/16KW; | N/A 3-3/4 in | N/A 7/8X7/16 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |