Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904341577 | N/A FCX-5-HUB-4-3/16-1"X1/2KW; | N/A 4-3/16 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338614 | N/A FCX-4-HUB-4-3/4-1-1/4X5/8KW; | N/A 4-3/4 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904341584 | N/A FCX-5-HUB-4-3/4-1-1/4X5/8KW; | N/A 4-3/4 in | N/A 1-1/4x5/8 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904337280 | N/A FCX-3.5-HUB-4-3/8-1"X1/2KW; | N/A 4-3/8 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904340013 | N/A FCX-4.5-HUB-4-3/8-1"X1/2KW; | N/A 6-9/16 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341591 | N/A FCX-5-HUB-4-3/8-1"X1/2KW; | N/A 4-3/8 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338645 | N/A FCX-4-HUB-4-5/8-1-1/4X5/8KW; | N/A 4-5/8 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904341614 | N/A FCX-5-HUB-4-5/8-1-1/4X5/8KW; | N/A 4-5/8 in | N/A 1-1/4x5/8 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904337310 | N/A FCX-3.5-HUB-4-7/16-1"X1/2KW; | N/A 4-7/16 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904338652 | N/A FCX-4-HUB-4-7/16-1"X1/2KW; | N/A 4-7/16 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904341621 | N/A FCX-5-HUB-4-7/16-1"X1/2KW; | N/A 4-7/16 in | N/A 1x1/2 in | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904340037 | N/A FCX-4.5-HUB-4-5/8-1-1/4X5/8KW; | N/A 7-1/2 in | N/A 1-1/4x5/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904340044 | N/A FCX-4.5-HUB-4-7/16-1"X1/2KW; | N/A 7-3/8 in | N/A 1x1/2 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904337297 | N/A FCX-3.5-HUB-4-5/16-1"X1/2KW; | N/A 4-5/16 in | N/A 1x1/2 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904337327 | N/A FCX-3.5-HUB-4-7/8-1-1/4X5/8KW; | N/A 4-7/8 in | N/A 1-1/4x5/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904337341 | N/A FCX-3.5-HUB-4-9/16-1-1/4X5/8KW; | N/A 4-9/16 in | N/A 1-1/4x5/8 in | N/A 203,550 in·lb22,998 N·m | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A |
| 697904346220 | N/A FCX-7-HUB-10-2-1/2X7/8KW; | N/A 10 in | N/A 2-1/2X7/8 in | N/A 1,638,750 in·lb185154 N·m | N/A 2000 rpm | N/A 8.69 in | N/A 14.3 in363.3 mm | N/A |
| 697904338638 | N/A FCX-4-HUB-4-5/16-1"X1/2KW; | N/A 4-5/16 in | N/A 1x1/2 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904338669 | N/A FCX-4-HUB-4-7/8-1-1/4X5/8KW; | N/A 4-7/8 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340051 | N/A FCX-4.5-HUB-4-7/8-1-1/4X5/8KW; | N/A 9-3/4 in | N/A 1-1/4x5/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904338676 | N/A FCX-4-HUB-4-9/16-1-1/4X5/8KW; | N/A 4-9/16 in | N/A 1-1/4x5/8 in | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340150 | N/A FCX-4.5-HUB-5-3/16-1-1/4X5/8KW; | N/A | N/A 1-1/4x5/8 in5X2.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904340167 | N/A FCX-4.5-HUB-5-3/4-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in5X2.3MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341768 | N/A FCX-5-HUB-5-5/16-1-1/4X5/8KW; | N/A 5-5/16 in | N/A 1-1/4x5/8 in6X3.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341775 | N/A FCX-5-HUB-5-5/8-1-1/2X3/4KW; | N/A 5-5/8 in | N/A 1-1/2X3/4 in6X2.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |