• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Lovejoy C Type – Higher Torque Jaw Coupling
H Type Coupling Hubs w/ Rough Stock Bore - Imperial, DimDraw Style 3
Unit of Measure
1 2 3 

Part Number

Description 

Bore Size 

Coupling

Thread (Dimension T)

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514426040 N/A C226-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426037 N/A C226-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A C226 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426036 N/A C226-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A C226 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426042 N/A C226-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426038 N/A C226-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A C226 N/A 1/2-13 N/A 5/16 x 5/32 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426041 N/A C226-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426039 N/A C226-HUB-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426043 N/A C226-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426044 N/A C226-HUB-2"-1/2X1/4KW N/A 2 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426048 N/A C226-HUB-2-1/2-5/8X5/32KW N/A 2 1/2 in N/A C226 N/A 1/2-13 N/A 5/8 x 5/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426046 N/A C226-HUB-2-1/4-1/2X1/4KW N/A 2 1/4 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426045 N/A C226-HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426047 N/A C226-HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A C226 N/A 1/2-13 N/A 5/8 x 5/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
68514426053 N/A C276-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A C276 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426051 N/A C276-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A C276 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426050 N/A C276-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A C276 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426055 N/A C276-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A C276 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426052 N/A C276-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A C276 N/A 1/2-13 N/A 5/16 x 5/32 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426054 N/A C276-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A C276 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426056 N/A C276-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A C276 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426057 N/A C276-HUB-2"-1/2X1/4KW N/A 2 in N/A C276 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514446120 N/A C276-HUB-2-1/2-5/8X5/16KW N/A 2 1/2 in N/A C276 N/A 1/2-13 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514444547 N/A C276-HUB-2-1/4-1/2X1/4KW N/A 2 1/4 in N/A C276 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426058 N/A C276-HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A C276 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
68514426060 N/A C276-HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A C276 N/A 1/2-13 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
Unit of Measure
1 2 3