• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
C Type Cushions
Unit of Measure
1 

Part Number

Description 

Height

Depth

Coupling Size

Quantity

Material

Weight

68514414545 N/A C226-CUSHION-BRONZE-SET OF 6 N/A 1.313 in N/A 0.625 in N/A C226 N/A 6 N/A Bronze N/A 2.10 lb
68514414547 N/A C226-CUSHION-SXB-SET OF 6 N/A 1.313 in N/A 0.625 in N/A C226 N/A 6 N/A SXB (NBR) N/A 0.31 lb
68514414633 N/A C276-CUSHION-SXB-SET OF 6 N/A 1.563 in N/A 0.750 in N/A C276 N/A 6 N/A SXB (NBR) N/A 0.50 lb
68514414637 N/A C276-CUSHION-HYTREL-SET OF 6 N/A 1.563 in N/A 0.750 in N/A C276 N/A 6 N/A Hytrel® N/A 0.50 lb
68514414712 N/A C280-CUSHION-SXB-SET OF 6 N/A 1.875 in N/A 0.750 in N/A C280 N/A 6 N/A SXB (NBR) N/A 0.56 lb
68514414716 N/A C280-CUSHION-HYTREL-SET OF 6 N/A 1.875 in N/A 0.750 in N/A C280 N/A 6 N/A Hytrel® N/A 0.56 lb
68514414771 N/A C285-CUSHION-SXB-SET OF 6 N/A 2.250 in N/A 0.750 in N/A C285 N/A 6 N/A SXB (NBR) N/A 0.70 lb
68514414774 N/A C285-CUSHION-HYTREL-SET OF 6 N/A 2.250 in N/A 0.750 in N/A C285 N/A 6 N/A Hytrel® N/A 0.56 lb
68514414805 N/A C295-CUSHION-SXB-SET OF 6 N/A 2.313 in N/A 0.750 in N/A C295 N/A 6 N/A SXB (NBR) N/A 2.10 lb
68514414808 N/A C295-CUSHION-HYTREL-SET OF 6 N/A 2.313 in N/A 0.750 in N/A C295 N/A 6 N/A Hytrel® N/A 2.10 lb
68514427529 N/A C226-CUSHION-HYTREL-SET OF 6 N/A 1.313 in N/A 0.625 in N/A C226 N/A 6 N/A Hytrel® N/A 0.31 lb
68514451914 N/A C295-CUSHION-BRONZE-SET OF 6 N/A 2.313 in N/A 0.750 in N/A C295 N/A 6 N/A Bronze N/A 3.30 lb
68514414856 N/A C2955-CUSHION-SXB-SET OF 10 N/A 2.313 in N/A 0.750 in N/A C2955 N/A 10 N/A SXB (NBR) N/A 1.40 lb
68514414859 N/A C2955-CUSHION-HYTREL-SET OF 10 N/A 2.313 in N/A 0.750 in N/A C2955 N/A 10 N/A Hytrel® N/A 1.40 lb
68514451915 N/A C2955-CUSHION-BRONZE-SET OF 10 N/A 2.313 in N/A 0.750 in N/A C2955 N/A 10 N/A Bronze N/A 3.7 lb
Unit of Measure
1