- A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Unit of Measure
1
Part Number |
Description |
Rough Stock Bore |
Coupling Size |
Set Screw Size (Dimension T) |
Length thru Bore |
Outside Diameter |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514448070 | N/A H3067-HUB-2-1/8-RSB-NKW-N/SS | N/A 2 1/8 in | N/A H3067 | N/A No Setscrew | N/A 4.750 in120.65 mm | N/A 10.000 in254.00 mm | N/A 7.000 in177.80 mm |
N/A
|
| 68514450883 | N/A H3567-HUB-2-5/8-RSB-NKW-N/SS | N/A 2 5/8 in | N/A H3567 | N/A No Setscrew | N/A 5.000 in127.00 mm | N/A 11.000 in279.40 mm | N/A 7.750 in196.85 mm |
N/A
|
| 68514447878 | N/A H3667-HUB-3"-RSB-NKW-N/SS | N/A 3 in | N/A H3667 | N/A No Setscrew | N/A 5.630 in143.00 mm | N/A 12.000 in304.80 mm | N/A 8.750 in222.25 mm |
N/A
|
| 68514455473 | N/A H4067-HUB-3-1/4-RSB-NKW-N/SS | N/A 3 1/4 in | N/A H4067 | N/A No Setscrew | N/A 6.250 in158.75 mm | N/A 13.250 in336.55 mm | N/A 9.750 in247.65 mm |
N/A
|
| 68514455477 | N/A H4567-HUB-3-1/2-RSB-NKW-N/SS | N/A 3 1/2 in | N/A H4567 | N/A No Setscrew | N/A 7.000 in177.80 mm | N/A 14.500 in368.30 mm | N/A 10.750 in273.05 mm |
N/A
|
Unit of Measure
1