
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
1
Part Number |
Engine Power (Hp) |
Max Engine Torque |
Max Speed Input |
Inlet Pressure |
Weight |
CAD |
|---|---|---|---|---|---|---|
| HPTO31S1-2 Pump Pads | N/A 80 to 350 | N/A 1150 lb·ft | N/A 3200 rpm | N/A 550 to 1000 psi | N/A 790 lb |
N/A
|
| HPTO31S2-2 Pump Pads | N/A 80 to 350 | N/A 1150 lb·ft | N/A 3200 rpm | N/A 550 to 1000 psi | N/A 790 lb |
N/A
|
| HPTO31S3-2 Pump Pads | N/A 80 to 350 | N/A 1150 lb·ft | N/A 3200 rpm | N/A 550 to 1000 psi | N/A 790 lb |
N/A
|
| HPTO31S1-4 Pump Pads | N/A 80 to 350 | N/A 1150 lb·ft | N/A 3200 rpm | N/A 550 to 1000 psi | N/A 790 lb |
N/A
|
| HPTO31S2-4 Pump Pads | N/A 80 to 350 | N/A 1150 lb·ft | N/A 3200 rpm | N/A 550 to 1000 psi | N/A 790 lb |
N/A
|
| HPTO31S3-4 Pump Pads | N/A 80 to 350 | N/A 1150 lb·ft | N/A 3200 rpm | N/A 550 to 1000 psi | N/A 790 lb |
N/A
|
Unit of Measure
1