
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
1
Part Number |
Engine Power (Hp) |
Max Engine Torque |
Max Speed Input |
Inlet Pressure |
Weight |
CAD |
|---|---|---|---|---|---|---|
| HPTO35S0-2 Pump Pads | N/A 320 to 950 | N/A 3250 lb·ft | N/A 2250 rpm | N/A 550 to 1000 psi | N/A 1020 lb |
N/A
|
| HPTO35S1-2 Pump Pads | N/A 320 to 950 | N/A 3250 lb·ft | N/A 2250 rpm | N/A 550 to 1000 psi | N/A 1020 lb |
N/A
|
| HPTO35S0-4 Pump Pads | N/A 320 to 950 | N/A 3250 lb·ft | N/A 2250 rpm | N/A 550 to 1000 psi | N/A 1020 lb |
N/A
|
| HPTO35S1-4 Pump Pads | N/A 320 to 950 | N/A 3250 lb·ft | N/A 2250 rpm | N/A 550 to 1000 psi | N/A 1020 lb |
N/A
|
Unit of Measure
1