Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Material

Weight

UPC Number

Keyway Size

84527107814 N/A LH200-HUB-11/16-3/16X3/32KW N/A N/A 1.78 lb N/A 0845271078149 N/A 3/16 x 3/32 in
84527107819 N/A LH200-HUB-1-1/4-1/4X1/8KW N/A N/A 1.54 lb N/A 0845271078194 N/A 1/4 x 1/8 in
84527107820 N/A LH200-HUB-1-3/8-3/8X3/16KW N/A N/A 1.47 lb N/A 0845271078200 N/A 3/8 x 3/16 in
84527107827 N/A LH300-HUB-1"-3/16X3/32KW N/A N/A 2.82 lb N/A 0845271078279 N/A 3/16 x 3/32 in
84527107829 N/A LH300-HUB-1-1/4-1/4X1/8KW N/A N/A 2.67 lb N/A 0845271078293 N/A 1/4 x 1/8 in
84527107830 N/A LH300-HUB-1-3/8-3/8X3/16KW N/A N/A 2.58 lb N/A 0845271078309 N/A 3/8 x 3/16 in
84527107836 N/A LH400-HUB-1"-3/16X3/32KW N/A N/A 4.31 lb N/A 0845271078361 N/A 3/16 x 3/32 in
84527107838 N/A LH400-HUB-1-1/8-1/4X1/8KW N/A N/A 4.33 lb N/A 0845271078385 N/A 1/4 x 1/8 in
84527107840 N/A LH400-HUB-1-1/4-5/16X5/32KW N/A N/A 4.12 lb N/A 0845271078408 N/A 5/16 x 5/32 in
84527107844 N/A LH400-HUB-1-5/8-3/8X3/16KW N/A N/A 3.76 lb N/A 0845271078446 N/A 3/8 x 3/16 in
84527107849 N/A LH500-HUB-1"-1/4X1/8KW N/A N/A 8.42 lb N/A 0845271078491 N/A 1/4 x 1/8 in
84527107852 N/A LH500-HUB-1-1/4-1/4X1/8KW N/A N/A 8.3 lb N/A 0845271078521 N/A 1/4 x 1/8 in
84527107853 N/A LH500-HUB-1-3/8-5/16X5/32KW N/A N/A 8.16 lb N/A 0845271078538 N/A 5/16 x 5/32 in
84527107857 N/A LH500-HUB-1-3/4-3/8X3/16KW N/A N/A 7.77 lb N/A 0845271078576 N/A 3/8 x 3/16 in
84527107860 N/A LH500-HUB-2-1/4-1/2X1/4KW N/A N/A 7.06 lb N/A 0845271078606 N/A 1/2 x 1/4 in
84527107861 N/A LH600-HUB-3/4-3/16X3/32KW N/A N/A 15.22 lb N/A 0845271078613 N/A 3/16 x 3/32 in
84527107862 N/A LH600-HUB-7/8-3/16X3/32KW N/A N/A 15.17 lb N/A 0845271078620 N/A 3/16 x 3/32 in
84527107863 N/A LH600-HUB-7/8-1/4X1/8KW N/A N/A 15.14 lb N/A 0845271078637 N/A 1/4 x 1/8 in
84527107864 N/A LH600-HUB-15/16-1/4X1/8KW N/A N/A 15.07 lb N/A 0845271078644 N/A 1/4 x 18 in
84527107865 N/A LH600-HUB-1"-3/16X3/32KW N/A N/A 15 lb N/A 0845271078651 N/A 3/16 x 3/32 in
84527107866 N/A LH600-HUB-1"-1/4X1/8KW N/A N/A 14.97 lb N/A 0845271078668 N/A 1/4 x 1/8 in
84527107867 N/A LH600-HUB-1-1/8-1/4X1/8KW N/A N/A 14.91 lb N/A 0845271078675 N/A 1/4 x 1/8 in
84527107868 N/A LH600-HUB-1-3/16-1/4X1/8KW N/A N/A 14.85 lb N/A 0845271078682 N/A 1/4 x 1/8 in
84527107869 N/A LH600-HUB-1-3/8-5/16X5/32KW N/A N/A 14.7 lb N/A 0845271078699 N/A 5/16 x 5/32 in
84527107870 N/A LH600-HUB-1-3/8-3/8X3/16KW N/A N/A 14.67 lb N/A 0845271078705 N/A 3/8 x 3/16 in
Unit of Measure
1 2 3 4 5 »