Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Vertical Pump / Motor Mounts
Unit of Measure
1 2 

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

84527105209 N/A BHN-182-24-A-V3-L=5.25 N/A 5.250 in133.35 mm N/A SAE A N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
84527105204 N/A BHN-182-24-A-V3-L=5.00 N/A 5.000 in127.00 mm N/A SAE A N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
84527105227 N/A BHN-182-24-A-V3-L=6.81 N/A 6.810 in172.97 mm N/A SAE A N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
84527105198 N/A BHN-56-24-B-V2-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.180 in106.17 mm N/A 4.200 in106.68 mm
84527105191 N/A BHN-56-24-B-V2-L=5.00 N/A 5.000 in127.00 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.930 in99.82 mm N/A 4.200 in106.68 mm
84527105219 N/A BHN-182-24-B-V3-L=5.81 N/A 5.810 in147.57 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
84527105210 N/A BHN-182-24-B-V3-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm
84527105234 N/A BHN-182-24-B-V3-L=7.00 N/A 7.000 in177.80 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm
84527105228 N/A BHN-182-24-B-V3-L=6.81 N/A 6.810 in172.97 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
84527105220 N/A BHN-182-24-C-V3-L=5.81 N/A 5.810 in147.57 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
84527105211 N/A BHN-182-24-C-V3-L=5.25 N/A 5.250 in133.35 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm
84527105235 N/A BHN-182-24-C-V3-L=7.00 N/A 7.000 in177.80 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm
84527105229 N/A BHN-182-24-C-V3-L=6.81 N/A 6.810 in172.97 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
Unit of Measure
1 2