• For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
RRS Spacer
Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Coupling Size

Hub Style

68514412620 N/A RRS090/095-SPCR ASSY-BSE=3-1/2 N/A 2.500 in N/A 3.50 in N/A 2.500 in N/A RRS090, RRS095 N/A 1
68514426119 N/A RRS090/095-SPCR ASSY-BSE=5" N/A 2.500 in N/A 5.00 in N/A 2.500 in N/A RRS090, RRS095 N/A 1
68514426120 N/A RRS090/095-SPCR ASSY-BSE=7" N/A 2.500 in N/A 7.00 in N/A 2.500 in N/A RRS090, RRS095 N/A 1
68514412630 N/A RRS099/100-SPCR ASSY-BSE=3-1/2 N/A 3.120 in N/A 3.50 in N/A 3.120 in N/A RRS099, RRS100 N/A 1
68514426123 N/A RRS099/100-SPCR ASSY-BSE=5" N/A 3.120 in N/A 5.00 in N/A 3.120 in N/A RRS099, RRS100 N/A 1
68514426124 N/A RRS099/100-SPCR ASSY-BSE=7" N/A 3.120 in N/A 7.00 in N/A 3.120 in N/A RRS099, RRS100 N/A 1
68514412644 N/A RRS110-SPCR ASSY-BSE=3-1/2 N/A 3.810 in N/A 3.50 in N/A 3.810 in N/A RRS110 N/A 1
68514426128 N/A RRS110-SPCR ASSY-BSE=5" N/A 3.810 in N/A 5.00 in N/A 3.810 in N/A RRS110 N/A 1
68514426129 N/A RRS110-BSE=7" N/A 3.810 in N/A 7.00 in N/A 3.810 in N/A RRS110 N/A 1
68514412660 N/A RRS150-SPCR ASSY-BSE=3-1/2 N/A 4.440 in N/A 3.50 in N/A 4.440 in N/A RRS150 N/A 2
68514426770 N/A RRS150-SPCR ASSY-BSE=5" N/A 4.440 in N/A 5.00 in N/A 4.440 in N/A RRS150 N/A 2
68514427044 N/A RRS150-SPCR ASSY-BSE=7" N/A 4.440 in N/A 7.00 in N/A 4.440 in N/A RRS150 N/A 2
68514412676 N/A RRS190-SPCR ASSY-BSE=3-1/2 N/A 5.0 in N/A 3.50 in N/A 5.00 in N/A RRS190 N/A 3
68514427042 N/A RRS190-SPCR ASSY-BSE=5" N/A 5.0 in N/A 5.00 in N/A 5.00 in N/A RRS190 N/A 3
68514427043 N/A RRS190 SPCR ASSY 7 INCH N/A 5.0 in N/A 7.00 in N/A 5.00 in N/A RRS190 N/A 3
68514412685 N/A RRS225-SPCR ASSY-BSE=3-1/2 N/A 5.62 in N/A 3.50 in N/A 5.620 in N/A RRS225 N/A 4
68514427041 N/A RRS225-SPCR ASSY-BSE=5" N/A 5.62 in N/A 5.00 in N/A 5.620 in N/A RRS225 N/A 4
68514427039 N/A RRS225 SPCR ASSY 7 INCH N/A 5.62 in N/A 7.00 in N/A 5.620 in N/A RRS225 N/A 4
Unit of Measure
1