- The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
Unit of Measure
1
Part Number |
Description |
Size |
Length thru Bore (Dimensions LTB1/LTB2) |
Dimension FD |
Overall Length |
Nominal Torque |
Peak Torque |
Max. Bore (Dimensions ID1/ID2) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 69790497726 | N/A SU90-6-CP-RSBXRSB | N/A 90-6 | N/A 1.570 in39.88 mm | N/A 3.540 in90.00 mm | N/A 3.44 in88.00 mm | N/A 2100 in·lb | N/A 4200 in·lb | N/A 1.5 in38 mm |
N/A
|
| 69790498642 | N/A SU110-6-CP-RSBXRSB | N/A 110-6 | N/A 1.97 in50.04 mm | N/A 4.330 in110.00 mm | N/A 4.270 in108 mm | N/A 5100 in·lb | N/A 10200 in·lb | N/A 1.810 in46.00 mm | N/A |
Unit of Measure
1