Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
    The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
SX-6 Type Industrial Coupling Hubs - Metric
SX-6 Type Industrial Coupling Hubs - Metric-2
Unit of Measure
1 

Part Number

Description 

Bore Size 

Size

Keyway Size (W x D)

External Keyways

Length thru Bore

Nominal Torque

Dimension FD

CAD

69790498855 N/A SX202-6-HUB-2-13/16-3/4X3/8KW-EXT KW N/A 2 13/16 in N/A 202-6 N/A 3/4 x 3/8 in N/A 1/2 (external flange keyways) in N/A 3.540 in89.92 mm N/A 40700 in·lb N/A 7.950 in202.00 mm N/A
69790498854 N/A SX202-6-HUB-3-3/8-7/8X7/16KW-EXT KW N/A 3 3/8 in N/A 202-6 N/A 7/8 x 7/16 in N/A 1/2 (external hub keyways) in N/A 3.540 in89.92 mm N/A 40700 in·lb N/A 7.950 in202.00 mm N/A
Unit of Measure
1