- **Overload Bushing Disc Packs can protected disc packs from momentary torque overloads.**
Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products.
Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions.
Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment.
Unit of Measure
1
Part Number |
Description |
Coupling Size |
Number of Pieces |
Nominal Torque |
Max. Torque |
Max. Angular Misalignment (per single disc pack) |
|---|---|---|---|---|---|---|
| 69790495598 | N/A 90-6-OVERLOAD DISC PACK KIT | N/A 90-6 | N/A 19 | N/A 2100 in·lb240 N·m | N/A 4200 in·lb480 N·m | N/A 1.50 º |
| 69790495599 | N/A 110-6-OVERLOAD DISC PACK KIT | N/A 110-6 | N/A 19 | N/A 5100 in·lb575 N·m | N/A 10200 in·lb1150 N·m | N/A 1.50 º |
| 69790495600 | N/A 132-6-OVERLOAD DISC PACK KIT | N/A 132-6 | N/A 19 | N/A 9700 in·lb1100 N·m | N/A 19200 in·lb2200 N·m | N/A 1.50 º |
| 69790495601 | N/A 158-6-OVERLOAD DISC PACK KIT | N/A 158-6 | N/A 19 | N/A 17700 in·lb2000 N·m | N/A 35400 in·lb4000 N·m | N/A 1.50 º |
| 69790495602 | N/A 185-6-OVERLOAD DISC PACK KIT | N/A 185-6 | N/A 19 | N/A 29200 in·lb3300 N·m | N/A 58400 in·lb6600 N·m | N/A 1.50 º |
| 69790495603 | N/A 202-6-OVERLOAD DISC PACK KIT | N/A 202-6 | N/A 19 | N/A 40700 in·lb4600 N·m | N/A 81400 in·lb9200 N·m | N/A 1 º |
| 69790495604 | N/A 228-6-OVERLOAD DISC PACK KIT | N/A 228-6 | N/A 19 | N/A 62000.00 in·lb7000.00 N·m | N/A 123900.00 in·lb14000.00 N·m | N/A 1 º |
| 69790495605 | N/A 255-6-OVERLOAD DISC PACK KIT | N/A 255-6 | N/A 19 | N/A 90300.00 in·lb10200.00 N·m | N/A 180600.00 in·lb20400.00 N·m | N/A 1 º |
| 69790495606 | N/A 278-6-OVERLOAD DISC PACK KIT | N/A 278-6 | N/A 19 | N/A 125700.00 in·lb14200.00 N·m | N/A 251400.00 in·lb28400.00 N·m | N/A 1 º |
| 69790495607 | N/A 302-6-OVERLOAD DISC PACK KIT | N/A 302-6 | N/A 19 | N/A 177000 in·lb20200.00 N·m | N/A 354000.00 in·lb40000.00 N·m | N/A 1 º |
| 69790496284 | N/A 278-8-OVERLOAD DISC PACK KIT | N/A 278-8 | N/A 25 | N/A 177000 in·lb20000 N·m | N/A 354000.00 in·lb40000.00 N·m | N/A 0.50 º |
| 69790496285 | N/A 302-8-OVERLOAD DISC PACK KIT | N/A 302-8 | N/A 25 | N/A 265500.00 in·lb30000.00 N·m | N/A 531000.00 in·lb60000.00 N·m | N/A 0.50 º |
| 69790496286 | N/A 325-8-OVERLOAD DISC PACK KIT | N/A 325-8 | N/A 25 | N/A 327500.00 in·lb37000.00 N·m | N/A 655000.00 in·lb74000.00 N·m | N/A 0.50 º |
| 69790412149 | N/A SXO255-6-FH CP-RSB-LTB=3.75 | N/A 255-6 | N/A 19 | N/A 90300 in·lb10200 N·m | N/A 180600 in·lb20400 N·m | N/A 1 º |
| 69790498740 | N/A SXO255-6-FH CP-RSB | N/A 255-6 | N/A 19 | N/A 90300 in·lb10200 N·m | N/A 180600 in·lb20400 N·m | N/A 1 º |
Unit of Measure
1