Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
    The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
SX-6 Type Industrial Coupling Hubs - Metric
SX-6 Type Industrial Coupling Hubs - Metric-2
Unit of Measure
1 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Length thru Bore

Nominal Torque

CAD

69790411829 N/A SX255-6-HUB-55MM-MOD SLD1500 LTB N/A 55.00 mm N/A No Keyway N/A 2.65 in67.31 mm N/A 90300.00 in·lb10200.00 N·m N/A
69790411828 N/A SX255-6-HUB-70MM-MOD SLD1500 LTB N/A 70.00 mm N/A No Keyway N/A 2.65 in67.31 mm N/A 90300.00 in·lb10200.00 N·m N/A
69790411825 N/A SX202-6-HUB-45MM-MOD SLD1500 45X75 N/A 45.00 mm N/A No Keyway N/A 3.54 in89.92 mm N/A 40700 in·lb4600 N·m N/A
Unit of Measure
1