
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
- The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
- The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Unit of Measure
1
Part Number |
Description |
Bore Size |
Set Screw Size |
Keyway Size (W x D) |
Length thru Bore |
Nominal Torque |
Dimension FD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790414261 | N/A SX90-6-HUB-19MMP7-6X2.8MMKW | N/A 19.00 mm | N/A No Setscrew | N/A 6 x 2.8 mm | N/A 1.570 in39.88 mm | N/A 2100 in·lb240 N·m | N/A 3.540 in90.00 mm |
N/A
|
| 69790413906 | N/A SX110-6-HUB-32MMP7-10X3.3MMKW | N/A 32.00 mm | N/A No Setscrew | N/A 10 x 3.3 mm | N/A 1.970 in50.04 mm | N/A 5100 in·lb575 N·m | N/A 4.330 in110.00 mm |
N/A
|
| 69790413939 | N/A SX110-6-HUB-35MMP7-10X3.3MMKW | N/A 35.00 mm | N/A No Setscrew | N/A 10 x 3.3 mm | N/A 1.970 in50.04 mm | N/A 5100 in·lb575 N·m | N/A 4.330 in110.00 mm |
N/A
|
| 69790497641 | N/A SX132-6-HUB-32MMH7-10X3.3MMKW-2SS90 | N/A 32.00 mm | N/A M10 x 20 | N/A 10 x 3.3 mm | N/A 2.36 in59.94 mm | N/A 9700 in·lb1100 N·m | N/A 5.200 in132.00 mm |
N/A
|
| 69790497642 | N/A SX132-6-HUB-40MMH7-12X3.3MMKW-2SS90 | N/A 40.00 mm | N/A M12 x 16 | N/A 12 X 3.3 mm | N/A 2.36 in59.94 mm | N/A 9700 in·lb1100 N·m | N/A 5.200 in132.00 mm |
N/A
|
| 69790499087 | N/A SX132-6-HUB-55MMH7-16X4.3MMKW-SS | N/A 55.00 mm | N/A No Setscrew | N/A 16 x 4.3 mm | N/A 2.36 in59.94 mm | N/A 9700 in·lb1100 N·m | N/A 5.200 in132.00 mm |
N/A
|
| 69790494108 | N/A SX202-6-HUB-55MMH7-16X4.3MMKW-LTB=80MM | N/A 55.00 mm | N/A No Setscrew | N/A 16 x 4.3 mm | N/A 3.15 in80.00 mm | N/A 40700 in·lb4600 N·m | N/A 7.950 in202.00 mm |
N/A
|
| 69790496454 | N/A SX228-6-HUB-89.99MM-25X5.4MMKW | N/A 90.00 mm | N/A No Setscrew | N/A 25 x 5.4 mm | N/A 3.94 in100.08 mm | N/A 62000.00 in·lb7000.00 N·m | N/A 8.980 in228.00 mm |
N/A
|
| 69790413729 | N/A SX255-6-HUB-55MMP7-16X4.3MMKW | N/A 55.00 mm | N/A No Setscrew | N/A 16 x 4.3 mm | N/A 4.530 in115.06 mm | N/A 90300.00 in·lb10200.00 N·m | N/A 10.040 in255.00 mm |
N/A
|
| 69790413835 | N/A SX255-6-HUB-65MMP7-18X4.4MMKW | N/A 65.00 mm | N/A No Setscrew | N/A 18 X 4.4 mm | N/A 4.530 in115.06 mm | N/A 90300.00 in·lb10200.00 N·m | N/A 10.040 in255.00 mm |
N/A
|
| 69790413796 | N/A SX302-6-HUB-100MMP7-28X6.4MMKW | N/A 100.00 mm | N/A No Setscrew | N/A 28 x 6.4 mm | N/A 5.320 in135.13 mm | N/A 177000 in·lb20000 N·m | N/A 11.890 in302.00 mm |
N/A
|
| 69790497141 | N/A SX185-6-CP-2.498X74.95MM-BSE=12.5-KW | N/A 75 mm | N/A | N/A 2.498 x 2.498 mm | N/A | N/A | N/A | N/A |
| 69790499548 | N/A SX90-6-CP-19MMH7X28MMH7-BSE=2078MM | N/A 19 mm | N/A No Setscrew | N/A 19.021 x 28.021 mm | N/A | N/A | N/A | N/A |
| 69790499549 | N/A SX90-6-CP-28MMH7X1.251-BSE=1459.5MM | N/A 19 mm | N/A No Setscrew | N/A 28.021 x 1.251 mm | N/A | N/A | N/A | N/A |
| 69790499550 | N/A SX90-6-CP-19MMH7X1.251-BSE=1361MM | N/A 19 mm | N/A No Setscrew | N/A 19.021 x 1.251 mm | N/A | N/A | N/A | N/A |
Unit of Measure
1