
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Heavy duty
- Very high torque
- Self-centering
- Exceptional concentricity
- Metric shafts 25 mm to 240 mm
- Inch shafts 1 to 6-1/2 inch
- Larger sizes on request
- 532 - 155,461 ft-lb
Unit of Measure
1 2
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790497930 | N/A SLD-2600-MM-25X50 | N/A 0.984 in25.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 12965.00 lbf | N/A 532.00 ft·lb |
| 69790497932 | N/A SLD-2600-MM-30X55 | N/A 1.181 in30.00 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 20744.00 lbf | N/A 851.00 ft·lb |
| 69790410772 | N/A SLD-2600-MM-32X60 | N/A 1.260 in32.00 mm | N/A +0 -0.0013 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 18439.00 lbf | N/A 907.00 ft·lb |
| 69790497933 | N/A SLD-2600-MM-35X60 | N/A 1.378 in35.00 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 18907.00 lbf | N/A 992.00 ft·lb |
| 69790497935 | N/A SLD-2600-MM-40X65 | N/A 1.575 in40.00 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 24695.00 lbf | N/A 1418.00 ft·lb |
| 69790497937 | N/A SLD-2600-MM-45X75 | N/A 1.772 in45.00 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 35980.00 lbf | N/A 2361.00 ft·lb |
| 69790497939 | N/A SLD-2600-MM-50X80 | N/A 1.969 in50.00 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0018 in | N/A 2.520 in64.00 mm | N/A 35536.00 lbf | N/A 2623.00 ft·lb |
| 69790497940 | N/A SLD-2600-MM-55X85 | N/A 2.165 in55.00 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 35181.00 lbf | N/A 2886.00 ft·lb |
| 69790497941 | N/A SLD-2600-MM-60X90 | N/A 2.362 in60.00 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 43612.00 lbf | N/A 3935.00 ft·lb |
| 69790497942 | N/A SLD-2600-MM-65X95 | N/A 2.559 in65.00 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 43310.00 lbf | N/A 4263.00 ft·lb |
| 69790497943 | N/A SLD-2600-MM-70X110 | N/A 2.756 in70.00 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 71009.00 lbf | N/A 7571.00 ft·lb |
| 69790497944 | N/A SLD-2600-MM-75X115 | N/A 2.953 in75.00 mm | N/A +0 -0.0018 in | N/A 4.528 in115 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 70646.00 lbf | N/A 8112.00 ft·lb |
| 69790497945 | N/A SLD-2600-MM-80X120 | N/A 3.150 in80.00 mm | N/A +0 -0.0018 in | N/A 4.724 in120.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 84399.00 lbf | N/A 10384.00 ft·lb |
| 69790497946 | N/A SLD-2600-MM-85X125 | N/A 3.346 in85.00 mm | N/A +0 -0.0021 in | N/A 4.921 in125.00 mm | N/A -0 +0.0025 in | N/A 3.071 in78.00 mm | N/A 84069.00 lbf | N/A 11033.00 ft·lb |
| 69790497947 | N/A SLD-2600-MM-90X130 | N/A 3.543 in90.00 mm | N/A +0 -0.0021 in | N/A 5.118 in130 mm | N/A -0 +0.0025 in | N/A 3.071 in78.00 mm | N/A 83778.00 lbf | N/A 11682.00 ft·lb |
| 69790497948 | N/A SLD-2600-MM-95X135 | N/A 3.740 in95.00 mm | N/A +0 -0.0021 in | N/A 5.315 in135.00 mm | N/A -0 +0.0025 in | N/A 3.071 in78.00 mm | N/A 83520.00 lbf | N/A 12331.00 ft·lb |
| 69790497949 | N/A SLD-2600-MM-100X145 | N/A 3.937 in100.00 mm | N/A +0 -0.0021 in | N/A 5.709 in145.00 mm | N/A -0 +0.0025 in | N/A 3.937 in100.00 mm | N/A 123081.00 lbf | N/A 19181.00 ft·lb |
| 69790497950 | N/A SLD-2600-MM-110X155 | N/A 4.331 in110.00 mm | N/A +0 -0.0021 in | N/A 6.102 in155.00 mm | N/A -0 +0.0025 in | N/A 3.937 in100.00 mm | N/A 128620.00 lbf | N/A 21099.00 ft·lb |
| 69790497951 | N/A SLD-2600-MM-120X165 | N/A 4.724 in120.00 mm | N/A +0 -0.0021 in | N/A 6.496 in165 mm | N/A -0 +0.0025 in | N/A 3.937 in100.00 mm | N/A 148816.00 lbf | N/A 26853.00 ft·lb |
| 69790497952 | N/A SLD-2600-MM-130X180 | N/A 5.118 in130.00 mm | N/A +0 -0.0025 in | N/A 7.087 in180.00 mm | N/A -0 +0.0028 in | N/A 4.567 in116.00 mm | N/A 169998.00 lbf | N/A 33464.00 ft·lb |
| 69790497953 | N/A SLD-2600-MM-140X190 | N/A 5.512 in140.00 mm | N/A +0 -0.0025 in | N/A 7.480 in190.00 mm | N/A -0 +0.0028 in | N/A 4.567 in116.00 mm | N/A 197157.00 lbf | N/A 42045.00 ft·lb |
| 69790497954 | N/A SLD-2600-MM-150X200 | N/A 5.906 in150.00 mm | N/A +0 -0.0025 in | N/A 7.874 in200.00 mm | N/A -0 +0.0028 in | N/A 4.567 in116.00 mm | N/A 224173.00 lbf | N/A 51483.00 ft·lb |
| 69790497955 | N/A SLD-2600-MM-160X210 | N/A 6.299 in160.00 mm | N/A +0 -0.0025 in | N/A 8.268 in210.00 mm | N/A -0 +0.0028 in | N/A 4.567 in116.00 mm | N/A 223177.00 lbf | N/A 54916.00 ft·lb |
| 69790497956 | N/A SLD-2600-MM-170X225 | N/A 6.693 in170.00 mm | N/A +0 -0.0025 in | N/A 8.858 in225.00 mm | N/A -0 +0.0028 in | N/A 5.748 in146.00 mm | N/A 266987.00 lbf | N/A 70075.00 ft·lb |
| 69790497957 | N/A SLD-2600-MM-180X235 | N/A 7.087 in180.00 mm | N/A +0 -0.0025 in | N/A 9.252 in235.00 mm | N/A -0 +0.0028 in | N/A 5.748 in146.00 mm | N/A 304072.00 lbf | N/A 84797.00 ft·lb |
Unit of Measure
1 2