
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Medium high torque
- Self releasing
- Not self-centering
- Axial hub position fixed during clamping
- Metric shafts 17 mm to 400 mm
- Inch shafts 3/4 to 7-15/16 inch
- Larger sizes on request
- 170 - 565,563 ft-lb
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790410760 | N/A SLD-1500-MM-17X47 | N/A 0.669 in17.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6083.00 lbf | N/A 170.00 ft·lb |
| 69790498036 | N/A SLD-1500-MM-18X47 | N/A 0.709 in18.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6245.00 lbf | N/A 184.00 ft·lb |
| 69790498037 | N/A SLD-1500-MM-19X47 | N/A 0.748 in19.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6153.00 lbf | N/A 192.00 ft·lb |
| 69790498038 | N/A SLD-1500-MM-20X47 | N/A 0.787 in20.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6295.00 lbf | N/A 207.00 ft·lb |
| 69790498039 | N/A SLD-1500-MM-22X47 | N/A 0.866 in22.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6336.00 lbf | N/A 229.00 ft·lb |
| 69790498040 | N/A SLD-1500-MM-24X50 | N/A 0.945 in24.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6182.00 lbf | N/A 243.00 ft·lb |
| 69790498041 | N/A SLD-1500-MM-25X50 | N/A 0.984 in25.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6295.00 lbf | N/A 258.00 ft·lb |
| 69790498042 | N/A SLD-1500-MM-28X55 | N/A 1.102 in28.00 mm | N/A +0 -0.0025 in | N/A 2.165 in55.00 mm | N/A +0 -0.0025 in | N/A 0.787 in20.00 mm | N/A 9314.00 lbf | N/A 428.00 ft·lb |
| 69790498043 | N/A SLD-1500-MM-30X55 | N/A 1.181 in30.00 mm | N/A +0 -0.0025 in | N/A 2.165 in55.00 mm | N/A +0 -0.0025 in | N/A 0.787 in20.00 mm | N/A 9442.00 lbf | N/A 465.00 ft·lb |
| 69790498044 | N/A SLD-1500-MM-32X60 | N/A 1.260 in32.00 mm | N/A +0 -0.0025 in | N/A 2.362 in60.00 mm | N/A +0 -0.0025 in | N/A 0.787 in20.00 mm | N/A 9414.00 lbf | N/A 494.00 ft·lb |
| 69790498045 | N/A SLD-1500-MM-35X60 | N/A 1.378 in35.00 mm | N/A +0 -0.0025 in | N/A 2.362 in60.00 mm | N/A +0 -0.0025 in | N/A 0.787 in20.00 mm | N/A 9378.00 lbf | N/A 538.00 ft·lb |
| 69790498046 | N/A SLD-1500-MM-38X65 | N/A 1.496 in38.00 mm | N/A +0 -0.0025 in | N/A 2.559 in65.00 mm | N/A +0 -0.0025 in | N/A 0.787 in20.00 mm | N/A 11714.00 lbf | N/A 730.00 ft·lb |
| 69790498047 | N/A SLD-1500-MM-40X65 | N/A 1.575 in40.00 mm | N/A +0 -0.0025 in | N/A 2.559 in65.00 mm | N/A +0 -0.0025 in | N/A 0.787 in20.00 mm | N/A 11690.00 lbf | N/A 767.00 ft·lb |
| 69790498048 | N/A SLD-1500-MM-42X75 | N/A 1.654 in42.00 mm | N/A +0 -0.0025 in | N/A 2.953 in75.00 mm | N/A +0 -0.0025 in | N/A 0.945 in24.00 mm | N/A 17128.00 lbf | N/A 1180.00 ft·lb |
| 69790498049 | N/A SLD-1500-MM-45X75 | N/A 1.772 in45.00 mm | N/A +0 -0.0025 in | N/A 2.953 in75.00 mm | N/A +0 -0.0025 in | N/A 0.945 in24.00 mm | N/A 16986.00 lbf | N/A 1254.00 ft·lb |
| 69790498050 | N/A SLD-1500-MM-48X80 | N/A 1.890 in48.00 mm | N/A +0 -0.0025 in | N/A 3.150 in80.00 mm | N/A +0 -0.0025 in | N/A 0.945 in24.00 mm | N/A 16861.00 lbf | N/A 1328.00 ft·lb |
| 69790498051 | N/A SLD-1500-MM-50X80 | N/A 1.969 in50.00 mm | N/A +0 -0.0025 in | N/A 3.150 in80.00 mm | N/A +0 -0.0025 in | N/A 0.945 in24.00 mm | N/A 17085.00 lbf | N/A 1401.00 ft·lb |
| 69790498052 | N/A SLD-1500-MM-55X85 | N/A 2.165 in55.00 mm | N/A +0 -0.0030 in | N/A 3.346 in85.00 mm | N/A +0 -0.0030 in | N/A 0.945 in24.00 mm | N/A 21255.00 lbf | N/A 1918.00 ft·lb |
| 69790498053 | N/A SLD-1500-MM-60X90 | N/A 2.362 in60.00 mm | N/A +0 -0.0030 in | N/A 3.543 in90.00 mm | N/A +0 -0.0030 in | N/A 0.945 in24.00 mm | N/A 21357.00 lbf | N/A 2102.00 ft·lb |
| 69790498054 | N/A SLD-1500-MM-65X95 | N/A 2.559 in65.00 mm | N/A +0 -0.0030 in | N/A 3.74 in95 mm | N/A +0 -0.0030 in | N/A 0.945 in24.00 mm | N/A 21443.00 lbf | N/A 2286.00 ft·lb |
| 69790498055 | N/A SLD-1500-MM-70X110 | N/A 2.756 in70.00 mm | N/A +0 -0.0030 in | N/A 4.331 in110.00 mm | N/A +0 -0.0030 in | N/A 1.102 in28.00 mm | N/A 34364.00 lbf | N/A 3946.00 ft·lb |
| 69790498056 | N/A SLD-1500-MM-75X115 | N/A 2.953 in75.00 mm | N/A +0 -0.0030 in | N/A 4.528 in115 mm | N/A +0 -0.0030 in | N/A 1.102 in28.00 mm | N/A 34351.00 lbf | N/A 4226.00 ft·lb |
| 69790498057 | N/A SLD-1500-MM-80X120 | N/A 3.150 in80.00 mm | N/A +0 -0.0035 in | N/A 4.724 in120.00 mm | N/A +0 -0.0035 in | N/A 1.102 in28.00 mm | N/A 34283.00 lbf | N/A 4499.00 ft·lb |
| 69790498058 | N/A SLD-1500-MM-85X125 | N/A 3.346 in85.00 mm | N/A +0 -0.0035 in | N/A 4.921 in125.00 mm | N/A +0 -0.0035 in | N/A 1.102 in28.00 mm | N/A 34383.00 lbf | N/A 4794.00 ft·lb |
| 69790498059 | N/A SLD-1500-MM-90X130 | N/A 3.543 in90.00 mm | N/A +0 -0.0035 in | N/A 5.118 in130 mm | N/A +0 -0.0035 in | N/A 1.102 in28.00 mm | N/A 34471.00 lbf | N/A 5089.00 ft·lb |